Energy supply in a cleanroom and small installation space with e-skin®

Components for every cleanroom that improve technology and reduce costs

  • Application: Linear system with air bearings for highly precise adjustments
  • Industry: cleanroom / semiconductor
  • Product: e-skin flat SKF12.4.03.1.01 as double and quadruple layer system
  • What was needed?: ready-to-install system solution
  • Requirements: Small bend radii, little wear
  • Area of use: Installation work indoors and in cleanrooms
e-skin-flat

Problem

Solution

Selected products for the cleanroom industry

e-skin flat
  • Suitable for cleanroom IPA ISO Class 1
  • Modular and compact design
  • Cables can be replaced in minutes
  • Optionally with co-ordinated CFCLEAN stranded structure for high dependability
e-skin® soft
  • Suitable for cleanroom according to IPA ISO Class 1
  • Two-piece, consisting of upper and lower shells
  • Fast assembly due to "zipper" opening function
  • For fast, short, unsupported applications
e-chain E6
  • Cleanroom IPA ISO Class 1
  • Very quiet: 32dB(A) at 1m/s
  • Crossbars openable from both sides
  • Smooth, cable-friendly interior
  • Release pretension by turning the inner link

Application examples for the cleanroom

e-skin flat in use in a linear system with air bearings

e-skin flat in use in a linear system with air bearings

Cleanroom application example semiconductors

e-chain® systems in semiconductor manufacturing

Cleanroom application example semiconductors

Wafer handling

Use in a laboratory unit for liquid handling.

drylin® TR high helix thread nuts for laboratory equipment