e-skin® flat | cable guidance system for cleanrooms

Modular principle for ISO class 1 applications

e-skin® flat advantages

  • Modular and compact design
  • Replace cables quickly
  • IPA classification: Report IG2102-1212 - EN ISO Class 1 to DIN 14644-1 for e-skin® flat
  • UL-certified complete system
  • High reliability due to coordinated stranded structure CFCLEAN
  • Available from stock

Versions and sizes

SKF12C.1.1.10

e-skin® flat cable guidance system
  • Inner height: 12mm
  • Outer height: 13mm
  • Number of chambers: 2 - 6
  • Closed version
  • For use with support chain

SKF12O.1.1.10

e-skin® flat cable guidance system
  • Inner height: 12mm
  • Outer height: 13mm
  • Number of chambers: 2 - 6
  • Openable
  • Without support chain

SKF15C.1.1.10

e-skin® flat cable guidance system
  • Inner height: 15mm
  • Outer height: 16mm
  • Number of chambers: 2 - 6
  • Closed version
  • No suitable support chain available

NEW: SKF12C.UL.1.1.10

e-skin® flat cable guidance system
  • Design: enclosed
  • UL certified complete system
  • Inner height: 12mm
  • Number of chambers: 2 - 6
  • Cable ≤ ø: 2 - 6mm

NEW: SKF12O.UL.1.1.10

e-skin® flat cable guidance system
  • Design: enclosed
  • UL certified complete system
  • Inner height: 12mm
  • Number of chambers: 2 - 6
  • Cable ≤ ø: 13mm

NEW: Predictive maintenance

e-skin® flat - Predictive maintenance
  • Condition-based real-time information
  • Extends service life
  • Avoid plant downtime
  • Increase in (OEE)

Why the flat cable guide system e-skin® flat and CFCLEAN?

Modular and flexibly fillable cable guide system

Revolutionizing overall plant effectiveness

Easy change of cables for newly installed drives, cameras, etc

Revolutionizing overall plant effectiveness

Cable replacement in minutes in case of failure, no welded cables

Revolutionizing overall plant effectiveness

No additional cable harnessing required

Revolutionizing overall plant effectiveness

Quick and easy maintenance, simple handling

Revolutionizing overall plant effectiveness

Easy visual inspection of the cables

Revolutionizing overall plant effectiveness

Individual modules with 1 cable chamber each can be connected to form wider systems

Revolutionizing overall plant effectiveness

No new ribbon cable required, if a new cable is to be added

Revolutionizing overall plant effectiveness

No waste in case of replacement, as the entire system does not need to be replaced

Revolutionizing overall plant effectiveness

Fast delivery

Higher yields from the production lines

No gluing or fixed configuration, etc. Changes are possible at any time.

Higher yields from the production lines

No minimum order quantity or surcharge for small quantities

Higher yields from the production lines

cleanroom e-skin flat

Higher yields from the production lines

High reliability due to specially matched chainflex CFCLEAN stranded structure

Higher yields from the production lines

Short downtime in case of maintenance or breakage of OEM cables

Higher yields from the production lines

Tested! Over 50 million double strokes. 36-month guarantee

Higher yields from the production lines

No need to carry spare cables, saves money and installation space

Higher yields from the production lines

Maximum availability through simple replacement of defective elements

Higher yields from the production lines

FAQ - Frequently Asked Questions

e-skin® flat cable guidance system

In combination with the stranded structure CFCLEAN

  • No bending of the system due to stiff jacket cables
  • Low reset forces due to soft strand structure
  • Up to 21% weight reduction compared to conventional cables
  • Approx. 18% smaller diameter of the stranding elements compared to commercially available jacketed cables
  • CFCLEAN relieves the linear carriage and reduces the required drive energy
  • Tested for 80 million cycles
e-skin® flat cable guidance system

Further technical advantages

  • NEW: UL certified complete system - certificate recognized worldwide
  • Can be widened at will, grows with the user's requirements
  • Multi-layer model possible
  • Stackable, width-variable mounting brackets available
  • Fast, flexible exchange of the filling
  • Flexible standard modular system
  • No special production
  • 9dB(A) quieter than standard flat ribbon cables
  • 20% more cost-effective than commercially available cleanroom ribbon cables


Further information

e-chains® for cleanroom

e-chains_for_cleanroom

Certifications and seals of approval

Certifications and seals of approval

Our cleanroom solutions

Cleanroom solutions

Contact a Cable Carriers Expert