Plastic spherical bearings from igus® are made of expertly engineered polymers that are up to 40% more cost-effective and up to 80% lighter than metal bearings. Our spherical plain bearings are easy to mount, more economical than metal alternatives, and maintenance-free with a long service life. Self-lubricating and free of any external lubrication, these plastic spherical bearings resist dust, dirt, and corrosion. igubal® spherical bearings stay reliable despite exposure to wet and damp environments, UV radiation from the sun, or nuclear radiation, and are suitable for temperatures up to 392°F. You'll find them at work in industries such as food and beverage processing, wood processing, agriculture, and more.