Enclosed e-chain® cable carriers for protection against dirt, chips & debris

R2-1

r2.1
  • Lightweight, cost-effective, large inner height
  • Snap-open along inner/outer radius from both sides
  • Low noise operation due to integrated "brakes"
  • Integrated latching of lid for side mounted applications

RX tubes

RX tubes
  • Snap-open on outer radius, curved outer contour
  • Injection-molded "sealing lips" for chip buildup
  • No holes, cracks, undercuts, removable lid
  • IP40 tested (TÜV Saarland)
  • Interior separation and guide trough available
  • Concealed pin/hole connection and stops
  • "RBR" version with bending radius on both sides

E2 R

E2 R
  • Inner height: 25 to 45mm
  • Lids removable along the outer radius
  • Quiet running because links' small pitch
  • Fully enclosed to protect cables and hoses against hot metal, debris, chips, dirt and dust
  • Suitable for higher speeds and loads

E2 R100

E2 R100
  • Excellent protection against chips (including hot chips)
  • Hinged, snap-open, removable lids along the inner or outer radius reduce assembly time
  • Space-efficient with optimized ratio of inner to outer dimensions
  • Double stop dog for extended service life and long, unsupported lengths
  • Universal KMA mounting brackets with can be attached on both sides

R4.1

R4.1
  • Cost-effective chip protection, fully enclosed design
  • Lids removable along the inner and outer radius
  • Undercut design for the best possible lateral stability
  • Double stop-dog system and large pin/bore connection for high level of force absorption
  • High push force on long travels & unsupported lengths
  • Noise-reducing "brakes" and optional noise dampers

R4.1L

R4.1L
  • Lids openable from both sides along the outer radius
  • Fully enclosed design, reduce cost, time & weight
  • Integrated "brake" for low-noise running
  • Undercut design for the best possible lateral stability
  • Can be closely adapted to the application
  • 30% less weight and 80% faster installation than comparable series
  • Double stop-dog system and large pin/bore connection for high level of force absorption

R4/light

R4/light
  • Lids openable from both sides along the outer radius
  • Fully enclosed design
  • Integrated "brake" for low-noise running
  • Undercut design for the best possible lateral stability
  • Can be closely adapted to the application
  • Best possible value for money
  • 30% less weight and 80% faster installation than comparable series
  • Double stop-dog system and large pin/bore connection for high level of force absorption

Zipper e-tubes

zipper
  • Short installation time: Lightning fast opening and closing of lids with zipper
  • Zipper lid can be separated and joined in any chain link
  • Small pitch for low-noise, smooth operation
  • High accelerations: 100 m/s² and more
  • Protection against dirt and chips
  • Lightning fast opening of the lid in a band
  • Modular design - simple lengthening and shortening
  • Small division for low-noise, silent operation, high accelerations

triflex® robot dress packs

triflex
  • Built-in torsion stop
  • Defined bend radius
  • Split cavity for cable separation
  • Defined bend radius, built-in torsion stop
  • Easy to lengthen/shorten, simple filling
  • Ball & socket link design
  • Multiple cavities reduce cable abrasion

Contact a Cable Carriers Expert