Change Language :
Typical applications:
Inner height 0.83 (21 mm)
Inner height hi: 0.83 (21 mm)
Inner widths Bi: 0.79 - 3.94 (20 - 100 mm)
bending radii R: 2.48 - 7.09 (63 - 180 mm)
Pitch: 1.2 (30.5 mm)
Inner height hi: 0.83 (21 mm)
Inner widths Bi: 0.79 - 3.94 (20 - 100 mm)
bending radii R: 2.48 - 7.09 (63 - 180 mm)
Pitch: 1.2 (30.5 mm)
Inner height 1.57 (40 mm)
Inner height hi: 1.57 (40 mm)
Inner widths Bi: 1.57 - 7.87 (40 - 200 mm)
bending radii R: 3.94 - 9.84 (100 - 250 mm)
Pitch: 1.81 (46 mm)
Inner height hi: 1.57 (40 mm)
Inner widths Bi: 1.57 - 7.87 (40 - 200 mm)
bending radii R: 3.94 - 9.84 (100 - 250 mm)
Pitch: 1.81 (46 mm)
Inner height 1.97 (50 mm)
Inner height hi: 1.97 (50 mm)
Inner widths Bi: 1.97 - 9.84 (50 - 250 mm)
bending radii R: 3.94 - 11.81 (100 - 300 mm)
Pitch: 2.31 (58.8 mm)
Inner height hi: 1.97 (50 mm)
Inner widths Bi: 1.97 - 9.84 (50 - 250 mm)
bending radii R: 3.94 - 11.81 (100 - 300 mm)
Pitch: 2.31 (58.8 mm)
Features and benefits:
Features and benefits:
iF Design Award - Series R117/118 and Series R68
ESD classification: Electrically conductive ESD version upon request
Flammability class: VDE 0304 IIC UL94 HB
Resistant to hot chips