Change Language :
igus ® plastic solutions for moving applications help you to reduce installation, handling and throughput times. Time-consuming maintenance work can be minimized with dry running, chip-resistant solutions from a single source. Where there is dust and chips, the very tightly sealed igus® energy supplies ensure the safe and secure movement of cables, hydraulic and pneumatic hoses in woodworking machines or CNC processing centers. In addition, the dry running igus® linear guides, plain bearings and ball bearings are absolutely self-lubricating and maintenance-free making them the first choice for the woodworking industry, as chips, dust and dirt do not settle on the bearings.
Tool-free opening and closing. Large expansion of the product range
▲ Tech up
20% more fill weight due to vertically and horizontally positioned stop-dogs
100% higher pull-out strength due to positive-locking crossbars
▼ Cost down
Crossbar with fastening straps for tool-free opening and closing
10% less weight due to material removal