e-chain cleanroom

e-chain® | Cleanroom cable carriers

Over 9,000 e-chain® ranges are certified for ISO Class 1 to 5)

Advantages of e-chains® in the cleanroom:

  • Class 1 according to EN ISO 14644-1
  • Abrasion resistant
  • Modular
  • Quick replacement of the filling, openable
  • Available from stock
  • Easy maintenance
  • No minimum purchase quantity
  • Space-saving
  • 4yr guarantee
  • Resource-saving
  • Predictive maintenance with smart plastics

e-chains® for cleanroom applications

cfclean image

NEW! e-skin flat with stranded structure as an alternative to trackless cables

  • Suitable for cleanroom IPA ISO Class 1
  • Modular and compact design
  • Cables can be exchanged in minutes
  • With coordinated CFCLEAN stranded structure for high dependability
  • Service life over 57 million double strokes
  • Available from stock
  • No minimum order quantities

e-skin corrugated tube

e-skin corrugated tube

Compact and modular design

  • Installation space requirement: from 150 mm
  • Unsupported length from 1.3m
  • Cleanroom ISO class 1
  • Operating noise up to 33 db(A)

e-chain® system series T3

Energy chain system series T3

Highly flexible and low vibration

  • Inner height hi: 29mm
  • Inner width Bi: 30 - 120mm
  • Bend radii R: 38mm
  • Pitch: 15mm

e-chain® system series E3

Energy chain system series E3

Extremely low noise for small spaces

  • Inner height hi: 10 - 22 mm
  • Inner width Bi: 20 - 60 mm
  • Bend radii R: 32 - 75 mm
  • Pitch: 16.7 mm

e-chain® system series E6.1

e-chain system series E6.1

Extremely quiet with low vibration

  • Inner height hi: 29 - 80 mm
  • Inner width Bi: 30 - 140 mm
  • Bend radii R: 55 - 150 mm
  • Pitch: 22 mm

e-chain® system E6

e-chain system E6

Extremely low noise

  • Inner height hi: 29 - 80 mm
  • Inner width Bi: 30 - 120 mm
  • Bend radii R: 55 - 150 mm
  • Pitch: 22 mm

i.Cee EC.S

i.Cee EC.S

Predictive maintenance

  • Condition-based real-time information
  • Extends service life
  • Avoid plant downtime
  • Increase in (OEE)
IPA Logo

Unique igus® cleanroom laboratory for ISO class 1 components

  • SKS28.068.02.1 - e-skin soft + cable
  • SKY28.068.02.1 - e-skin hybrid
  • SKF12.3.03.0106 - e-skin flat
  • SKF12.3.03.0101 - e-skin flat
  • SKF12.3.03.0102 - e-skin flat
  • 0.SKY28.068.02.1 - e-skin hybrid
  • 0.SKS28.068.02.1 - e-skin soft
  • 0.SK28.068.02.1 - e-skin
  • E61.29.050.075.0
  • E3.15.040.075.0
  • 1500.050.038.0
  • T3.29.050.038.0
  • E14.3.038.0
  • 2500.05.055.0
  • E6.29.060.150.0
  • E4.32.10.063.0
Flat cable guide e-skin flate-skin corrugated tubeC6 energy chainEnergy chain E6/E6.1Commercially available ribbon cables
Class 1 according to EN ISO 14644-1Continuous cleanroom tests in the IPA-certified igus cleanroom laboratory
Modularity/building block principle ⬤⬤⬤⬤⬤⬤⬤⬤⭘⭘⬤⬤⬤⬤⭘⬤⬤⬤⬤⬤⬤⬤⭘⭘⭘
Components individually interchangeableX
Quick filling, openable⬤⬤⬤⬤⭘⬤⬤⬤⬤⬤⬤⬤⬤⬤⬤⬤⬤⬤⬤⬤X
Fast delivery⬤⬤⬤⬤⭘⬤⬤⬤⭘⭘⬤⬤⬤⬤⭘⬤⬤⬤⬤⬤⬤⬤⭘⭘⭘
Easy maintenance⬤⬤⬤⭘⭘⬤⬤⬤⬤⭘⬤⬤⬤⬤⬤⬤⬤⬤⬤⬤⬤⭘⭘⭘⭘
Available from stockX
Can be shortenedX
Can be widenedXX
High productivity rate⬤⬤⬤⬤⭘⬤⬤⬤⬤⭘⬤⬤⬤⬤⭘⬤⬤⬤⭘⭘⬤⬤⬤⭘⭘
No minimum order quantityX
Cost-effective⬤⬤⬤⭘⭘⬤⬤⬤⬤⭘⬤⬤⬤⬤⭘⬤⬤⬤⬤⬤⬤⬤⬤⭘⭘
Suitable for unsupported applications⬤⬤⬤⬤⭘⬤⬤⬤⭘⭘⬤⬤⬤⬤⬤⬤⬤⬤⬤⬤⬤⬤⭘⭘⭘
For high dynamics⬤⬤⬤⭘⭘⬤⬤⬤⭘⭘⬤⬤⬤⬤⬤⬤⬤⬤⬤⬤⬤⬤⬤⭘⭘
Space-saving⬤⬤⬤⬤⬤⬤⬤⬤⭘⭘⬤⬤⬤⬤⭘⬤⬤⬤⬤⭘⬤⬤⭘⭘⭘
Fill weight⬤⬤⭘⭘⭘⬤⬤⬤⬤⭘⬤⬤⬤⬤⬤⬤⬤⬤⬤⬤⬤⬤⭘⭘⭘
Guaranteed for up to 4yrsX
Saves resourcesX
Everything from one source (chain, cable, connector)
Products also available individuallyX
Quiet, smooth operation⬤⬤⬤⬤⬤⬤⬤⬤⬤⭘⬤⬤⬤⬤⭘⬤⬤⬤⭘⭘⬤⬤⬤⬤⭘
Online calculation of service life XXXX
Online interior separation configuratorIn preparationX
Suitable for the following industriesElectrical manufacturing 3C industries Bonding Dispenser Semiconductor industry FPD production Medical technology Microelectronics AOIElectrical manufacturing 3C industries Dispenser Glass cutting Semiconductor industry FPD production Microelectronics AOIElectrical manufacturing Semiconductor industry FPD production Microelectronics Panel robots PackagingElectrical manufacturing Semiconductor industry FPD production Microelectronics Panel robots Packaging Plotters Medical technologyElectrical manufacturing 3C industries Microelectronics Semiconductor industry FPD production

Further information

Test laboratory for energy chains

Test laboratory for energy chains

Certifications and seals of approval

Certifications and seals of approval

Our cleanroom solutions

Cleanroom solutions
  1. Individual series of diverse igus® e-chains® from e-skin, E6, E6.1, T3, E3, E2/000, E4.1 and easy chain® families have been given ISO Class 1 to ISO Class 5 certification by the Fraunhofer IPA institute in accordance with DIN EN ISO 14644-1 (Report IG1303-640-1, IG0704-400, IG308-295 and IG 1907-1125). This corresponds to over 9,000 articles from the e-chain® product range of the same type of construction/based on the same principle.
  2. Individual sizes from the drylin® "T", "N" and "W" product range have been given ISO Class 3 to ISO Class 6 certification by the Fraunhofer IPA Institute in accordance with DIN EN ISO 14644-1 (Report IG308-295).
    This corresponds to 197 articles from the drylin® product range of the same type of construction/based on the same principle.