Change Language :
i.Cee EC.S - the new ultrasonic sensor on the e-skin® flat system enables real-time condition-based information as well as maintenance recommendations for best overall equipment effectiveness in the cleanroom.
ISO 14644-1 | FED STD 209E | GMP (non-operational) | Max. particles (0.5 micron) m³ | Max. particles (0.5 micron) f³ | igus products that meet the standard |
---|---|---|---|---|---|
1 | N/A | N/A | Energy chains, cables, corrugated tubes, pneumatic hoses | ||
2 | N/A | N/A | see above | ||
3 | 1 | 35 | see above + linear guides | ||
4 | 10 | 352 | see above | ||
5 | 100 | A & B | 3,520 | 100 | see above |
6 | 1,000 | 35,200 | 997 | see above | |
7 | 10,000 | C | 352,000 | 9,967 | see above |
8 | 100,000 | D | 3,520,000 | 99,675 | see above |
9 | N/A | 35,200,000 | 996,747 | see above |
Energy chains in a cleanroom environment have to be especially abrasion-resistant as airborne particles above the strict limits specified in standards are released and can contaminate the cleanroom.
e-chains for cleanroom applicationsPneumatic hoses and various cables with IPA ISO class 1 and 2 - also available ready for connection, suitable for Bosch Rexroth, Festo, Parker, Siemens and many other manufacturers.
Flexible cables for cleanroomsIn our product range of dry-operating linear guide systems, we offer four models that are certified for use in ISO class 6 to 3 cleanrooms.
drylin for cleanroom applicationsThe sliding elements of PRT-04-100 made of iglidur J minimise particle emissions, so they can be used in cleanroom applications.
More about slewing ring bearing PRT-04Since the i.Sense Wonderbox is part of the smart plastics i.Sense condition monitoring system, all of its data can also be evaluated in the i.Cee control cabinet module. These data can then be used to digitally control the system's alarm and escalation management.
The i.Cee module can be integrated into predictive maintenance concepts in a number of ways, from preventive service management, which schedules regular maintenance depending on use, to location-independent fault management, which immediately reports any unforeseen change via various mobile channels. All information is collated in a modern dashboard, online or offline in the local network, depending on the customer's requirements.