e-skin flat - technical details

Cleanroom cable cover

There are 3 variants: 

  • Closed variants
    • SKF12C [Inner height = 12mm]
    • SKF15C [Inner height = 15mm]
  • Openable variants (Chambers can be opened and closed with a zipper) 
    • SKF12O [Inner height = 12mm]

Design principles

e-skin® flat design principle

Openable variants

e-skin® flat design principle

Fully enclosed

e-skin® flat design principle

Closed & openable variants


e-skin flat installation dimensions
e-skin flat installation dimensions

Installation dimensions

  • A = 37.5mm
  • B = 100mm
  • R = 40 - 100mm
  • S = up to 3000m
  • H = from 80mm
  • Lk = S/2 + K
  • K = 3.14 x R (largest bend radius of guided cables) + 2 x 100mm + 2 x 3.75mm

Mounting brackets

e-skin mounting brackets
e-skin mounting brackets
  • A = 68.5 - 148.5mm
  • B = 53 - 157mm
  • C = 18mm
  • D = 37.5mm

Filling options: 2 - 6 chambers

eskin-befuellungsmoeglichkeit

Distribution rules

  • SKF12C: [A] Inner height = 12mm | [B] Outer height = 13mm ➔ Cable diameter 10mm
  • SKF15C:  [A] Inner height = 15mm | [B] Outer height = 16 mm ➔ Cable diameter 13 mm
  • SKF12O: [A] Inner height = 12mm | [B] Outer height = 13mm ➔ Cable diameter 10mm
  • Pod with enclosed support chain SKF.S for unsupported lengths of the SKF12C and for the avoidance of abrasion
eskin-flat-befuellungsregel-1.jpg

SKF12O and SKF12C

  1. If the cable diameter is 10mm, then only one cable in a pod
  2. If cable diameter is 6.5mm, then a maximum of 2 cables in a pod
  3. If cable diameter is 4mm, then max. 3 cables in a pod
eskin-flat-befuellungsregel-2.jpg

SKF15C

  1. If cable diameter is 13mm, then only one cable in a pod
  2. If cable diameter is 8mm, then a maximum of 2 cables in a pod
  3. If cable diameter is 6mm, then a maximum of 3 cables in a pod

Assembly notes

e-skin® flat cable guidance system
e-skin® flat cable guidance system
e-skin® flat cable guidance system
e-skin® flat cable guidance system
e-skin® flat cable guidance system

Contact a Cable Carriers Expert