vorrausschauende_Wartung_banner_1.jpg

Intelligent drag chains and smart cables

Identify problems before they become failures

Smart e-chains®

  • P4.1 roller chain
  • E4 chain series for the high load range
  • E2 chains for the medium load range

i.Sense Sensors

  • Sensor for movement (EC.M)
  • Non-contact wear measurement (EC.I)
  • Sensor for abrasion (EC.W)
  • Position-sensitive pull/push force measurement (EC.PP)
  • Pulling and pushing force measurement via the lines (CF.P)
  • Measurement of the electrical properties of a line (CF.Q)
  • Transmission Quality Measurement (CF.D)

Smart e-chains®

P4.1 rol e-chain®

P4.1 rol e-chain®

  • Longer service life due to maintenance-free tribo-polymer plain bearings in conjunction with the chain links
  • For the heaviest duty applications
  • Travel distance up to 800m and speed higher than 5m/s
E4 e-chain®

E4 chain series for heavy loads

  • Gliding, unsupported, and suspended applications possible
  • For robust, challenging areas of use
  • Inner height from 21 to 350mm
  • Each link consists of four individual parts
  • Openable along inner and outer radius
e2 e-chain®

E2 chains for medium loads

  • Inner height: 26 - 48mm
  • Openable from both sides along the outer or inner radius
  • Weight to dimension ratio improved on comparable predecessor series
  • 55% faster assembly time than predecessor

Smart plastics iCee
Smart plastics iCee

i.Cee LIVE Dashboard Demo!

Smart plastics industry 4.0 solutions, tools and applications

cranes
smart plastics automotive

Download the smart plastics brochure

Contact a smart e-chain® expert