All new drylin E drive technology products 2024

Next-generation ZLX toothed belt axis

zlx
  • Higher performance thanks to larger deflection radii on the internal toothed belt
  • Simple and cost-saving installation options directly on the axis
  • drylin W, installation size 16 angular, 2 rails, 4 bearings, horizontal installation position with load 150N, acceleration 1m/s², speed 1m/s, max. travel distance 25,253km
  • 100% lubrication-free

SLR heavy-duty linear tables

SLR
  • Simple alignment via dowel pins, without additional bottom clamps
  • Wide range of connection options
  • Limit switches directly on the shaft end support (no additional spacers required)
  • Higher rigidity with the same installation space: SLR-40 compared to SHT-30
  • Split, exchangeable lead screw nut
  • 100% lubrication-free

SLWC-0620 small motorised linear module

SLWC
  • Integrated lead screw stepper motor
  • Available in two versions: with silver anodised components or anti-reflective black anodised components
  • Supplied ready for installation and connection with a stroke length of up to 250mm
  • Tested in the igus laboratory: high helix thread DS6.35x2.54mm, dynamic axial force 100N, stroke length 150mm, feed 0.06m/min., speed 251/min., 50% duty cycle, min. service life 43,967 double strokes
  • 100% lubrication-free

SLW-XY miniature XY table for small installation spaces

SLW-XY
  • Available in silver or black anodised
  • One ready-to-install module instead of two individual axes that have to be put together
  • Tested in the igus laboratory: dryspin DS6.35x1, dynamic axial force 75N, stroke length 50mm, feed 0.08m/min., speed 80rpm, duty cycle 25%, service life 201,063 double strokes
  • 100% lubrication-free

drylin linear module SHT according to hygienic design

sht-hyd
  • Optimised carriage design and better rinsability with connection of axis.
  • Use of high-quality, extremely resistant stainless steel
  • Smooth operation with dryspin high helix thread
  • Plastics have approvals such as FDA and EU Regulation 10/2011
  • 100% lubrication-free

More new drive technology products | 2023

SLW-0620 linear module for the smallest installation spaces

EGW-20120
  • Efficient and quiet operation due to dryspin high helix thread
  • Save valuable installation space
  • Space-saving design requires less installation space and helps reduce costs
  • High helix thread with 6.35mm diameter
  • Up to 24.4mm feed rate per rotation
  • drylin W linear guide and dryspin lead screw technology: 100% lubrication- and maintenance-free

ZLN-40-OD fast small toothed belt axis

GEN_ZLN-40-R-L
  • Low installation height of 27mm
  • Quick reverse positioning
  • Space-saving design requires less installation space and helps reduce costs
  • Double carriage
  • Lubrication-free due to drylin N low-profile linear guide

SHT-HYD hygienic design study

SHT-HYD hygienic design study
  • Hygienic design for the highest demands
  • FDA-compliant lead screw axis
  • Design prevents the accumulation of dirt and thus also maintenance effort
  • dryspin stainless-steel lead screw (Ds18x4)
  • Patented, tested design
  • 100% lubrication and maintenance-free
  • Very hygienic

drylin EGW - endless gear linear module

EGW-20120
  • Rack and pinion elements modularly (endlessly) expandable
  • For applications > 2,000mm
  • Suitable for drylin W standard rail WS-20
  • Linear carriage with exchange bearing for bearing changes
    directly on the rail
  • Load 200N, speed 1m/s, room temperature,
    total stroke length 15,000mm/cycle, tested for 45,000 cycles
  • 100% lubrication-free thanks to igus
    high-performance polymers in all bearing points

drylin E ready-to-install toothed belt axis ZLW-1050-ES

ZLW-1050-ES
  • Extremely durable thanks to stainless steel components
  • Addition of the ZLW stainless-steel linear module with a compact width (50mm) to the drylin modular system
  • Ready-to-install system
  • Tested in the igus laboratory: drylin W linear system, Ø 10mm, carriage length 100mm, iglidur E7 liners, load 30N, service life 4,000km in continuous operation until bearing replacement
  • Completely lubrication-free operation

drylin E ready-to-install linear module SLWC-1030-FL

SLWC-1030-FL
  • For all dryspin pitches in Ø 10mm
  • Ready-to-install system with lead screw support in the motor
  • Reduces installation space by up to 35%
  • Tested in the igus laboratory: dryspin thread Ds10x25, stroke length 300mm, dynamic axial force 300N, speed 24rpm, duty cycle 50%, result: service life of 204,260 double strokes
  • 100% lubrication and maintenance-free

drylin E drive technology configurator

Drive technology configurator
  • Implement development ideas faster through automatic calculation and combination of individual parts
  • Time saving due to automatic calculation and design in the tool
  • Configure lubrication and maintenance-free products online

More new drive technology products | 2022

drylin E linear module with dryspin lead screw technology

SLW-BB-25120
  • Can be configured with 7 dryspin high helix threads
  • Linear carriages available in varying lengths
  • Ready-to-install linear module in the required millimetre-precise length
  • dryspin thread Ds20x80 in SHT-30: 500N axial force, 300mm stroke length, 0.6m/min. feed rate, 7.6rpm, duty cycle 50%
  • Result: min. service life of 123,094 double strokes
  • 100% clean and hygienic operation

drylin E linear system with carriage clamping

Linear system with carriage clamping
  • Clamping directly on the carriage
  • Securing the position especially in vertical
    installation position
  • Installation sizes 12, 20, 30 can be supplied ready for immediate installation
    with carriage clamping
  • Clamping force depends on the tightening torque of the clamping lever.
  • 100% clean and hygienic operation

drylin E narrow XY table

Narrow XY table for work surfaces of 200x200mm
  • Narrowest XY table in the SLW series with 48 single axis widths
  • Precise carriage monobloc
  • One module for two adjustment directions
  • Individual stroke lengths possible per direction
  • dryspin thread Ds10X12 in SLW-BB-1030: 300N axial force, 150mm stroke length, 0.6m/min. feed, 50rpm, 50% duty cycle
  • Result: min. service life of 125,991 double strokes
  • Clean sliding elements instead of lubricated metallic balls

drylin E SHT-30 linear module

SHT-30 linear module
  • Can be configured with 7 dryspin high helix threads
  • Quiet and low-vibration operation
  • Ready-to-install linear module in the required millimetre-precise length
  • dryspin thread Ds20x80 in SHT-30: 500N axial force, 300mm stroke length, 0.6m/min. feed rate, 7.6rpm, duty cycle 50%
  • Result: min. service life of 123,094 double strokes
  • 100% clean and hygienic operation

Drive technology online shop

Drive technology shop

Drive technology configurator

Drive technology configurator

Make a product enquiry

Drive technology News - Query