Reduce costs with</br>iglide® plain bearings

Five reasons to use iglide® plain bearings in automobiles

1. iglide® plain bearings reduce costs by up to 40%

  • Less energy required in the manufacturing process
  • 11,000 litres of crude oil are needed to make 1 m³ of steel; for 1 m³ of plastic, only 1,000 litres of crude oil are needed
  • Short cycle times during processing
  • Greater amount produced per cycle due to multiple activities in the injection-moulding procedure
  • Due to precise manufacturing, downstream manufacturing stages are usually unnecessary.
Reduce costs with iglidur® plain bearings

2. Save up to 80% weight

Reduce weight with iglide® plain bearings

3. Reduce noise—buzz, squeaks and rattles

noise automotive

4. Self-calibration

How does self-calibration work?

Hole with large tolerance

Step 1

Hole or collared groove with iglidur plain bearing

Step 2

Fitting of pins or rivets in bearing points.

Step 3

Bearing point with iglide plain bearing in CDC immersion bath

Step 4

iglide plain bearing being dried

Step 5

Low-clearance bearing support with iglide plain bearings

Step 6

  1. Flexible installation concepts
iglidur Easy Clip

iglide® Easy Clip

  • Simple axial press in
  • Captive pre-assembly possible
  • Only one-sided axial starting possible
iglide MDM

iglide® MDM

  • Press together and insert
  • Captive pre-assembly possible
  • Axial clearance
  • Automatic installation is not possible
iglidur® MKM

iglide® M250

  • Simply push and screw on
  • Alternatively: riveting or pop riveting
  • Not suitable for pre-assembly
iglide Clip On

iglide® Clip On

  • Two-component solution: clip washer onto collar bushing​
  • Captive pre-assembly possible

iglide® automotive applications

carseat

Car Seat

Coolant pump and coolant controller

Coolant pump and coolant controller

  • Resistance to water-glycol mixture
  • Silent operation
  • High sliding speed in medium with hydrodynamic lubrication
  • Mixed friction during starting/stopping possible
  • Possible contamination with molding sand
  • Maximum temperature: 130 – 150°C
  • Short-term high speeds of up to 2m/s without lubrication
  • Cost advantage compared to carbon graphite bearings
  • Overmolding possible
Brake boosters

Brake boosters

  • Silent operation
  • More cost-effective than metal bearings
  • Less wear
  • Lower friction than metal solutions
iglide automotive sample box
  • Plain bearings made of different iglide® materials
  • High-performance plastic bearings with different installation concepts
  • Bar stock made of iglide® material
  • Individually manufactured coupling joint
  • Energy chain with cable