iglide® M250 double flange bearings, MKM

  • Press fit
  • Both sides axially mounted
  • Tolerance compensation of the sheet thickness
  • Easy installation
  • Axially prestressed
  • Special option possible
Product description
Double flange bearing: press in, turn it down, ready
Easy to install double flange bearing made from our tried-and-tested iglide® M250 material. Flanging the disks secures the bearing axially even in loosely toleranced mounts.
 
When to use it?
  • When a flanged bearing is needed When the housing bore is more than 4 mm long
  • When the axial safety is not ensured by press fit
  • When a two-side flange is required as a thrust surface
When not to use it?
When maximum compressive strengths are required: iglide® G
When a simple press-in bearing is needed: iglide® M250
When a clip-on sheet metal feedthrough is sought: iglide® G3
 

Please contact us if you need a custom double flange bearing for your application!
Certificates and standards
RoHS compliant
According to 2011/65/EU (RoHS 2)
Technical data
Downloads

Application Assistance

For further questions or product information, please contact:

Photo
Hope Mammone

iglide® Product Manager

Email

Customer Service:

Monday to Friday from 8 am - 8 pm

Online:

24h


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH

igus inc headquarters is located at 257 Ferris Ave, Rumford, RI 02916. igus enjoyneering center is located at 2055 Franklin Rd, Bloomfield Twp, MI 48302