Change Language :
chainflex® CF98 control cables are used in the pneumatically operated passenger doors on subway trains. 50 vehicles with four carriages each have a total of 800 doors. The average number of opening/closing operations per year and per door is around 50,000. Initial problems developed with a copper-based cable after just 6 months, which prompted the search for an alternative cable.
Whether you're interested in turnkey, fully assembled solutions or looking to build your own customizable project, let us assist you with a solution based on your specific application and requirements. Contact us via the form below or call us at (800) 521-2747 to discuss your project today!
null
The CF98 control cable comes pre-harnessed inside an igus® energy chain cable carrier and comes ready to install. Cable carrier systems use cutting edge technology in mechanical and plant engineering. Today even narrow bending radii do not pose any problems. The control cable chainflex® CF98 is ideal for applications involving narrow installation spaces and correspondingly small bending radii, for example.