Control cable with 100 million cycles guaranteed

CFSPECIAL192

Longest durability guaranteed with 100,000,000 cycles or a bending factor of 3xd

Tech up
  • Bending factor reduced to 3xd
  • Savings of 25% in installation space
  • All previous products can be entirely replaced
Tech up
  • Service life extended by 250% to 100,000,000 cycles
  • Available from stock
Proof
  • Test (No. 5002) is being performed
  • Material development based on billions of movements in igus' in-house test laboratory
Sustainability
  • Sustainability thanks to a longer service life is practical resource protection, enhancing economic efficiency and protecting the environment