Energy chains news 2022

Moving energy made easy - through innovation and sustainability. Tech up, cost down. It's our job.

Top highlights 2022

cradle-chain E2.1.CG

cradle-chain

dirve-chain

drive-chain

e-tract 2.0 cable retraction system

e-tract
Cleanroom energy chain C6

Cleanroom energy chain C6

Energy supply without measurable abrasion

e-skin flat

e-skin flat

UL certified complete system

SKF.S e-skin® flat with support chain

The e-skin® flat with support chain SKF.S

Upgrades: spacer and ultrasonic sensor

E4.80R roller e-chain

E4.80R roller e-chain

Easy changeover from sliding to rolling energy chain

P4HD.56R rol e-chain

P4HD.56R rol e-chain

Maximum service life for the latest crane generation

Largest modular system for almost any application

E4.1 largest modular system

The E4.1 system for long travels, gliding and rolling

  • E4.1 for high stability and long service life
  • E4.1 with rollers for highest speeds
  • E4.1 with glide pads for extremely abrasive environments
Complete sets

iSet - Sophisticated engineering made simple!

autoglide 5 slide profile - AG5.RAIL

autoglide 5 slide profile - AG5.RAIL

Even easier handling and even more cost-effective

E4Q e-chain® with extender crossbars

E4Q e-chain® with extender crossbars

Clever, modular extender crossbar system for large diameters

e-chain E4Q - new universal interior separation

e-chain E4Q universal interior separation

Complete flexibility, reliability and ease of assembly in one

Hybrid energy chain YE

Hybrid energy chain YE

Highest stability with high filling weight

The e-loop for top drive applications

Hybrid energy chain YE

The alternative to the service loop ... simple filling

e-spool flex and e-spool flex mini 2.0

e-spool flex and e-spool flex mini

Accessories and mini version for smallest spaces

e-spool for stage and theatre operation

e-spool

According to DIN EN 17206 and DGUV principle 315-390

Complete zig-zag system

e-dispenser for shore-power supply

Zig-zag for shaft end supports. Complete systems up to 15m

GLV micro

GLV micro

Guide vertically safely in confined spaces

guidelok swing GLO.S

guidelok swing GLO.S

Energy supply for slewing cranes up to 10 metres travels

Multi-tiewrap plate 3XXX.ZB.M

Multi-tiewrap plate 3XXX.ZB.M

Stackable strain relief

  • Intuitive design
  • Flexible modular system with stackable levels
  • Based on proven tiewrap plate principle
  • Space-saving - strain relief for many cables in a confined space

Top-hat (DIN) rail tiewrap plate 2010.ZH

Top-hat (DIN) rail tiewrap plate 2010.ZH

Space-saving and individually applicable

  • Easy installation in a top-hat (DIN) rail 15 (TS92.31) by clipping in
  • one tooth for one cable strain relief, making it individually adaptable to the filling
  • Width per strain relief tooth: 10mm
  • Can also be installed oriented into the e-chain

Pneumatic clamps CFX

Pneumatic clamps CFX

Clamp hoses without crushing them

  • Protection of the pneumatic hoses against crushing and damage
  • High holding force due to "all-round grip"
  • The cross section of pneumatic hoses is fully retained
  • No crushing of the hoses, and therefore no loss of hose length
  • Good price-performance ratio
  • Fast assembly without checking the tightening torque

triflex energy chains for robots

triflex energy chains for robots
  • TRX for testing
  • Retraction system in size 50
  • Fibre rod modules in size 30

Online configurators

Interior separation configurator

Interior separation configurator
  • Add floors faster with hotkeys
  • Easy zooming, moving the configuration view
  • Multi-selection for quick and easy moving of objects
  • Widening floors by just pulling
  • And other improvements

e-skin flat configurator

e-skin flat configurator
  • e-skin flat single pod configurator for SKF12C.1.1.10, SKF120.1.1.10 and SKF15C.1.1.10
  • Fast & simple configuration, drag&drop
  • Quick request

e-spool configurator

e-spool configurator
  • Available for SP1, SP2, SPHD1, SPHD2
  • Interior separation configuration for e-spool systems
  • Automatic filling of the twisterband e-chains
  • Automatic creation of the technical drawing of the interior separation

Interactive 3D models of the energy chain systems

Interactive 3D models of the energy chain systems

You might also be interested in

energy chains
Energy chain configurator
Recycling program