Hybrid e-chain® cable carrier made of plastic and steel

No rivets, no screws, easy cable change.


Musterbox-Schraege-Achsen

Everything you need to know about telescopic work platforms and lifting platforms


  • Almost 50% less weight 1
  • 50% longer unsupported length 2
  • High tensile strength
  • No screws, rivets or bolts that can become loose under vibration
  • Robust: steel mounting brackets with attachment options from any side
  • Smooth operation due to plastic pin connection
  • Wide range of interior separation elements
  • Easy installation - plastic outer links
    with flange for easy e-chain® link assembly
  • Available as ready-to-install readychain system with cables, hoses and hydraulic components
  • Intelligent breakage detection - optional with i.Sense EC.B to avoid unplanned downtime.
  • First customer applications with high fill weights are already live
  • Tested in the igus® laboratory: comparison of YE(HD) vs. E4.1 unsupported length at 5kg/m fill weight
  • 30% less energy consumption in production compared to steel chain
  • Have your e-chain®, regardless of manufacturer, processed in the igus® "chainge recycling program"
  • igus® has been an investor in Mura Technology from the beginning and is helping advance chemical recycling. From plastic waste to crude oil in 20 minutes.
Series YE.42

Series YE.42

To the shop
Series YE.56

Series YE.56

To the shop
Series YEHD.108

NEW: Series YEHD.108

Shop now
Series YEHD.112

NEW: Series YEHD.112

Shop now
Series YRHD.108

NEW: Series YRHD.108

Shop now
lifting work platform

iSet YE | Travel distances: 6 - 18 m

To the shop

YE test

Test run: unsupported length with straight upper run with 5kg/m fill weight



Whitepaper

Future-Proof Your Elevated Work Platforms


Why choose hybrid e-chains vs. standard steel cable carriers?

Standard steel energy chains

  • Heavier and more expensive than a plastic + steel e-chain®
  • Corrosion at the steel-to-steel joints impedes the smooth operation of the cable carrier
  • Deformation of the steel crossbars or side links leads to seizure or twisting of the cable carrier
  • Sharp steel edges can damage the cables and hoses
  • Screws, rivets, bolts and c-lips make assembly and service time consuming
  • Fasteners can vibrate loose

igus® YE.1 plastic-steel hybrid energy chains

  • 50% lighter than a steel cable carrier
  • Corrosion resistant plastic to metal joints prevent seizure of the e-chain® links
  • Plastic crossbars and interior separation do not permanently deform and can be replaced individually
  • Smooth plastic surfaces provide an abrasion free surface with the cables and hoses
  • Disassembly and service of the e-chain® is done with just an igus screwdriver
  • No screws, rivets, bolts, or c-clips connecting the e-chain®

Learn more about the components in YE.42

YE Aussenlasche
YE1
YE-gewicht
YE-breitenvariable
YE-.Innenaufteilungjpg
YE-AE
YE3
SMA_GEN_smart YE_ECB

More crane technology information

chainflex® Flexible Cables in Stage Technology

10 tips for the crane industry

crane industry Brochure

Crane industry brochure

Orange Service

Engineering Services

Contact a Container Handling Expert