Linear Guides for Camera Sliders

igus® works with manufacturers and individual DIY video enthusiasts to provide individual components and assemblies for camera dollies and camera sliders.


DryLin® W linear guides offer perfectly balanced friction for getting the shots you want.

They are also extremely quiet and require zero oil, affording you hassle-free production.

DryLin® W used as a camera slider

 

DryLin® W assembly instructions

 

8 reasons to use igus® parts

1. Perfectly balanced frictionGet that feel you are looking for


2. Quiet OperationPlastic liners are quieter and better at vibration dampening than metal rollers or thin PTFE-lined parts


3. No metal-on-metal contact if scratchedUnlike PTFE-lined parts, DryLin® will not peel


4. No oil neededAlthough OK to use 3-IN-ONE if you want to try it out


5. 8-bolt designPrevents misalignment


6. Modular Easily add DryLin® rolling bearings, clamps, and adjustable bearings.

igus amazon  

Now you can use your Amazon.com account to purchase pre-assembled units and pay immediately with a credit card of your choice*.

*Continental United States and Canada only

Parts you may like

Bearing housings are available in zinc (standard) or aluminum (lightweight) with the option of adjustable clearance or hand clamps for low-duty locking or to add drag to the system.

camera slider rail  
Rail and carriages

Rail sizes: 10 mm (rail width 40 mm and 74 mm), 16 mm (rail width 58 mm) and 20 mm (rail width 82 mm)

adjustable carriage camera slider  
"Turn-To-Fit" adjustable carriage

Allows adjustable clearance / drag in your camera slider system.

Bearing carriage with roller camera slide  
Roller carriage

Features combined rolling-and-sliding motion for reduced friction.

Linear motion guide with hand clamp  
Hand clamp

Locks the carriage in place or adds additional drag while sliding. Included with W16-C.

camera slider with hand clamp  
Add-on hand clamp

Add a WHKA-10 to your WW-10-80 carriages to adjust drag.

Complete units

Belts and leadscrew-driven units are also available with the DryLin® SLW and ZLW series.

DryLin® SLW - Compact

DryLin® SLW - Compact    

DryLin® ZLW - belt drive

DryLin® ZLW - belt drive    

Customer examples and useful web links

igus® camera slider twitter account  
Follow us on twitter!

Current news about igus® sliders for your camera, links to new videos, DIY instructions and user reports.

camera slider  
References

Many DIY instructions and user reports are available on YouTube.

Vimeo playlist  
More references

Users' videos on Vimeo, filmed with igus® sliders.

DryLin® linear guide for camera slider  
Application examples:
Find other application examples from this industry


Browse customer applications and filter them according to your specifications.

Industry:
Product range:


igus® inc.
PO Box 14349
East Providence
R.I. 02914

For immediate assistance in North America:
Call 1 (800) 521 2747

E-mail us

Subscribe to
e-newsletter
Contacts in your location (can be on-site within 24-48 hours)

myigus myCatalog
No minimum order
On-site and telephone support Delivery from 24h* Free samples

About DryLin®Product OverviewSystem selectionLifetime calculation3D-CAD libraryPart No. searchRequest a quoteCatalog/sample requestE-mail the product expertShaftsApplication examplesVideosTechTalk Design Advice SeriesDownloads

More than 100,000 products available! Open Mon-Fri 8:00 am - 8:00 pm EST.
No minimum order

Terms and Conditions Imprint General Information Data Privacy Protection Declaration