dryspin® low-pitch lead screws offer a powerful combination of precision, durability, and low-maintenance operation. Unlike conventional lead screws, the low-pitch of the dryspin thread provides higher resolution and increased load capacity for a given size, ensuring smooth and reliable linear motion even under demanding conditions. Screw pitch can range from 2.4mm to 10mm for these screws. The unique asymmetrical threads of the proprietary high helix design further improve wear resistance, lower noise, and achieve higher efficiencies, making them a perfect solution for applications that demand precision, cleanliness, and long-lasting performance.
To find a solution tailored to your specific application, try out the lead screw product finder. In just minutes you can enter application requirements and choose from a list of compatible lead screw assemblies with predictable service lives.