Linear guides with measuring systems

Number of products: 7

drylin® W linear guide, complete system with digital measuring system

  • Installation position: Right or left of carriage
  • Measuring system: Magnetic with magnetic tape (10 x 1.4 mm)
  • Resolution: 0.1 mm
  • Display: LCD
  • Accuracy: + /- (0.1 + 0.01 x Measuring length [m]) mm
  • Operating temperature: 32°F-140°F
Upon request
4 variants ready for shipping:
4 variants within 10-15 working days
Shop now

drylin® W linear guide, complete system with digital measuring system, external output

  • Ready-to-install measuring device for external signal output
  • At 4 edge triggering and +68°F ambient temperature
  • Resolution: ±(0.025 + 0.02 · L) L = measuring length in meters; Repeatability: ±0.025 mm
  • At 1 edge triggering +68°F ambient temperature
  • Resolution: ±(0,1 + 0,02 · L) L = measuring length in meters; Repeatability: ±0,025 mm
  • Small sensor with integrated unit
  • Output signals: Push-pull continuous short circuit proof with inverted signals (A. A/, B, B/, Z, Z/)
Upon request
Shop now

drylin® W linear guide, complete system with digital measuring system

  • External display
  • Display can be positioned anywhere
  • Suitable for aluminum design profiles
  • Horizontal or vertical adaptation
  • Self-lubricating
Upon request
4 variants ready for shipping:
2 variants within 10-15 working days
Shop now

drylin® Q linear guide with integrated measuring system

  • Protected magnetic tape
  • Attachment options via slot nuts
  • Hand clamp on carriage
  • Unsupported attachment
  • Profile AWMQ-20 max. length 1.500 mm
  • Space-saving sensor integrated in the carriage
Upon request
2 variants ready for shipping:
2 variants within 10-15 working days
Shop now

drylin® N stop motion measuring system with visual scale on the rail

  • econ measuring system based on drylin® pre-load prism slide
  • Carriages with individually adjustable pre-load in four different strengths
  • Including scaling on the rail
  • Cost-effective, durable, practical
  • Guaranteed holding forces from 1.3N to 11.7N
  • Due to stop motion pre-loading, suitable for vertical installation without any further clamping
Upon request
2 variants ready for shipping:
2 variants within 10-15 working days
Shop now

WKM Series 11, Linear guide and carriage with digital measuring system

  • Carriage fixed with 4 screws
  • Movable rail with moutning options at the rail end
  • Measuring principle incremental, with absolute value function through battery buffer
  • Display Lowest Power LCD with integrated sensor, battery operated
  • Display accuracy max. 0.1mm
  • Repeatability± 1 digit
Upon request
1 variants ready for shipping:
1 variants within 10-15 working days
Shop now

drylin® WKMEX-10-80: Ready-to-install measuring system

  • At 4 edge triggering (setting parameters of the display or control system,for example IW4) and +20°C ambient temperature: resolution: ±(0.025 + 0.02 · L) L = measurement length in metres; repeatability: ±0.025mm
  •  At 1 edge triggering (setting parameters of the display or control system, for example IW1) and +20°C ambient temperature: resolution: ±(0.1 + 0.02 · L) L = measurement length in metres; repeatability: ±0.025mm
  • Small sensor with integrated evaluation electronics
  • Output signals: push-pull continuous short-circuit proof with inverted signals (A. A/, B, B/, Z, Z/)
Upon request
Shop now

Application Assistance

Photo
Max Wahle

dryspin Linear Bearings Product Manager

Email

Customer Service:

Monday to Friday from 8 am - 8 pm

Online:

24h


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® SE & Co. KG/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® SE & Co. KG points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® SE & Co. KG

igus inc headquarters is located at 257 Ferris Ave, Rumford, RI 02916. igus enjoyneering center is located at 2055 Franklin Rd, Bloomfield Twp, MI 48302