drylin® linear motion technology

The drylin® product line of linear bearings and slides, lead screws and nuts, and other linear motion accessories is designed to simplify and improve all forms of linear motion. All drylin products operate without any lubricating greases or oils to achieve maintenance-free performance, even in dirty and dusty environments. Additionally, drylin products are quiet-running because of the high-performance polymers used and their special design. With these properties, drylin products can be used in a wide variety of environments and applications. Custom drylin systems can be easily configured online based on application or performance requirements as well to ensure you receive the ideal solution for your project.

 

Number of products: 619

drylin® R hard-anodized, aluminum shaft, AWM

  • Lightweight
  • Ideal in combination with iglide® J/J200 liners: JUM/3200UM
  • High wear resistance
  • Corrosion resistant
from 43.39 USD/m
13 variants ready for shipping:
13 variants within 10-15 working days
Shop now

drylin® N guide rail, size 17mm

  • Clear anodized aluminum
  • 17mm size (width)
  • Available up to 2000mm lengths
  • No cutting charge for standard lengths and tolerances
from 52.37 USD/m
2 variants ready for shipping:
2 variants within 10-15 working days
Shop now

drylin® T Miniature Guide Rail

  • Hard anodized aluminum
  • Sizes 07/09/12/15mm (mounting-base width)
  • Available up to 2000mm lengths
  • No cutting charge for standard lengths and tolerances
  • Assembled rail and carriages are dimensionally interchangeable with recirculating ball bearing guides
from 94.66 USD/m
8 variants ready for shipping:
8 variants within 10-15 working days
Shop now

drylin® W double rail WS

  • Easy to assemble
  • No rail cutting charge
  • Design: Double Rail
  • Material: Aluminum, hard anodized
  • Rail profile: Round
from 65.00 USD/m
18 variants ready for shipping:
18 variants within 10-15 working days
Shop now

drylin® SHT linear actuator Standard

  • Solid design
  • Three different installation sizes
  • Various materials for shaft and spindle
  • Maintenance-free and corrosion-resistant
  • Temperature-resistant up to +80 °C
  • TR10x2, TR18x4 or TR24x5
  • Thread type: Trapezoidal threads
from 264.39 USD/m
4 variants ready for shipping:
4 variants within 10-15 working days
Shop now

drylin® W single rail WS

  • Single rail
  • Round
  • Hard-anodized aluminum
  • Design: Single Rail
  • Material: Aluminum, hard anodized
  • Rail profile: Round
from 53.97 USD/m
10 variants ready for shipping:
10 variants within 10-15 working days
Shop now

drylin® T Miniature Carriage

  • For drylin® Miniature guide rails  07/09/12/15mm (mounting-base width)
  • Zinc carriage with iglide® J or J200 liner material (size-dependent)
  • Assembled rail and carriages are dimensionally interchangeable with recirculating ball bearing guides
Upon request
14 variants ready for shipping:
14 variants within 10-15 working days
Shop now

drylin® N Black Guide Rail, size 17mm

  • Black anodized aluminum
  • 17mm size (width)
  • Available up to 2000mm lengths
  • No cutting charge for standard lengths and tolerances
from 65.01 USD/m
1 variants ready for shipping:
1 variants within 10-15 working days
Shop now

drylin® SHT linear actuator ball bearing

  • Zero-backlash for reduced axial clearance
  • Ball bearing lead screw support for high rpm
  • Zero-backlash fucntion available for sizes 08 and 12
  • Lead screw nuts are available separately
  • Available with motor
  • Thread type: Trapezoidal threads
Upon request
Shop now

drylin® W double rail WSQ

  • Design: Double Rail
  • Material: Aluminum, hard anodized
  • Rail profile: Square
from 74.84 USD/m
14 variants ready for shipping:
14 variants within 10-15 working days
Shop now

drylin® N Carriage, size 17mm

  • For 17mm guide rail
  • Brass mounting bosses with iglide® J Liner
  • Material Available with and without pre-load
  • Max static load capacity 50N (11lbf)
  • Material sliding element: iglide® J
  • Mounting type: Threaded bosses
  • Installation size: 17
  • Load capacity, stat.: 11 lbs (50 N))
from 5.46 USD/Pc.
13 variants ready for shipping:
13 variants within 10-15 working days
Shop now

drylin® T Miniature Adjustable Carriage

  • For drylin® Miniature guide rails sizes 12mm and 15mm (mounting-base width)
  • Black zinc carriage with iglide® J liner material 
  • Assembled rail and carriages are dimensionally interchangeable with recirculating ball bearing guides
  • For reducing or increasing the clearance between the carriage and guide rail
from 42.51 USD/Pc.
2 variants ready for shipping:
2 variants within 10-15 working days
Shop now

drylin® W-Econ double rail WS-CA

  • Suitable for all drylin® W single bearing housings and linear carriages
  • Lifelong rattle-free due to combination with pre-loaded drylin® W linear bearings series WJ200UM-01-Pxx
  • Individual bearing clearance adjustment by using WJ200UME-01 bearing housings
  • Design: Double Rail
  • Material: Aluminum
  • Rail profile: Round
from 80.60 USD/m
9 variants ready for shipping:
8 variants within 10-15 working days
Shop now

drylin® N guide rail, size 27mm

  • Clear anodized aluminum
  • 27mm size (width)
  • Available up to 3650mm lengths
  • No cutting charge for standard lengths and tolerances
from 55.57 USD/m
2 variants ready for shipping:
2 variants within 10-15 working days
Shop now

drylin® T Standard Guide Rail

  • Hard anodized aluminum
  • Sizes 15/20/25/30mm (guide width)
  • Available up to 4000mm lengths
  • No cutting charge for standard lengths and tolerances
  • Assembled rail and carriages are dimensionally interchangeable with recirculating ball bearing guides
from 98.09 USD/m
8 variants ready for shipping:
4 variants within 10-15 working days
Shop now

Application Assistance

For further questions or product information, please contact:

Photo
Max Wahle

dryspin Linear Bearings Product Manager

Email

Customer Service:

Monday to Friday from 8 am - 8 pm

Online:

24h


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® SE & Co. KG/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® SE & Co. KG points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® SE & Co. KG

igus inc headquarters is located at 257 Ferris Ave, Rumford, RI 02916. igus enjoyneering center is located at 2055 Franklin Rd, Bloomfield Twp, MI 48302