Change Language :
... sealed and protected ...
The new stepper motors with IP65 protection class are designed for splash water applications. The integrated shaft seal prevents the ingress of water and dust. A 1m long connection cable is already installed in the motor by means of a cable gland. Ready to ship in 24hrs.
drylin® E motors are ready to ship in 24 hours
Always large stocks on hand
drylin® E motors have a long product service life
The product range is available over the long term
No minimum order quantity
Our electric motors have been thoroughly tested