All drylin® E motors innovations for 2023

drylin® E lead screw stepper motors in installation size NEMA14

drylin® E lead screw stepper motors in installation size NEMA14
  • One installation size, two lengths, four motor types with and without angular encoder
  • Suitable for igus® lead screw and control systems
  • 15% smaller installation space compared to NEMA17 stepper motors
  • Maintenance-free and can run for up to 20,000 operating hours

drylin® E shaft stepper motors with encoder and brake

drylin® E shaft stepper motors with encoder and brake
  • 10 motors for any application
  • Suitable for igus® control systems
  • Holding torque from 0.03Nm to 12Nm
  • Maintenance-free and CE (EMC) approved

drylin® E motors with Molex connector plug

drylin® E motors with Molex connector plug
  • Standard Molex connectors for quick and secure installation
  • Installation costs are reduced thanks to plug in connections
  • 95% faster installation than solder or screw connection
  • Maintenance-free and wear-free

drylin® E gearbox in installation size 40

Gearbox in installation size 40
  • Six reduction ratios, suitable for all igus® NEMA 17 stepper and EC/BLDC motors
  • Use smaller, more cost-effective motors in conjunction with gearbox
  • 73% more weight savings and 55% less installation space compared to GEA-60
  • Maintenance-free & CE according to RoHS

drylin® E firmware update for D1

Firmware update for D1
  • 11 Improvements/functions for automation
  • The free update can be loaded on any D1
  • Shorter commissioning thanks to tips in the GUI
  • Digital product with unlimited multiple use

drylin® E drives for DC motors

drylin® E drives for DC motors
  • Suitable for all igus® motors
  • Standardised control system using digital inputs
  • 25% more cost-effective than dryve D3 DC motor control system
  • Maintenance-free & CE according to RoHS

drylin® E power supply for automation

Voltage supply for automation
  • Eight different voltage supplies for every application
  • Suitable for igus® control systems and motors
  • Voltage range 24-48V and currents 2.5-20A
  • Maintenance-free

drylin® E Experience & sample programs

drylin® E dryve Experience & sample programs
  • Functional software integration through sample programmes
  • Presentation, explanation and demonstration of the respective motor control system
  • Reduce commissioning costs through online services
  • 50% time savings by summarising the most frequently asked questions via videos and 90% faster commissioning
  • Digital data and no printed paper content

Motors online shop

Motors shop

Electric motor product finder

Electric motor product finder

Make a product enquiry

Motor news enquiry