Change Language :
... simple and cost-effective ...
The simple commissioning distinguishes these three new stepper motor output stages. The output stage is adjusted directly on the unit with simple micro-switches. No software, programming or expertise is required. Via a standardised step/direction interface, a higher-level control system can control the output stages and thus execute a wide variety of movements. A fixed speed can be preselected by means of jog mode and started with digital input. The simplest height adjustments or drawer movements can be implemented by means of jog mode and limit switches.
In loop mode, the movement constantly oscillates back and forth between two limit switches, allowing coating or pivoting systems to be implemented. Ready to ship in 24hrs.