All drylin® E drive technology news 2021

SLW - narrow & robust actuator

SLW robust & narrow actuator
  • Most compact SLW linear actuator in
    installation size 10
  • Ready for connection up to motor and control system
  • 35% installation space saving for system width
    compared to the narrowest version to date
  • 100% maintenance-free due to self-lubrication
  • Clean and hygienic

FDA-compliant toothed belt axis

FDA-compliant toothed belt axis
  • Linear axis compliant with Hygienic Design
  • Bearing points FDA-compliant through iglidur® A160
  • Resistant to corrosion and chemicals
  • Ready-to-connect linear axis
  • Simple cleaning processes
  • ZLW-20120-ES, tested service life:
    fill weight 3kg, stroke length 1,000mm, speed
    0.5m/s, acceleration 2.0m/s²; operating time 100%, double strokes 1,443,000
  • No contamination of production goods

Precise & powerful z-axis

Precise & powerful z-axis
  • Robust z-axis for linear robots
  • For loads up to 10kg
  • Ready for connection with motor and control system
  • GRR-20120 tested in the laboratory
  • 100% clean and hygienic
  • 100% maintenance-free due to self-lubricating
    polymers

SLWC - linear modules with short carriages

SLWC linear modules with short carriages
  • System height of 40mm with new installation size Ø 10
  • Corrosion-free
  • Modular: three system widths and three carriage lengths
  • Tested in a long-time test in the igus® laboratory.
  • No lubrication, no grease or oil in the system
  • Transparent design for fast and easy cleaning

Ready-to-install drylin® SLW-XY tables

SLW-XY tables, new sizes
  • Only 1 unit for two adjusting directions
  • New size of SLW-XY-16120 with wide support
  • For a work surface of up to 500mmx500mm
  • Reduced construction effort thanks to ready-to-install delivery
  • Both adjustments integrated in one linear unit
  • Linear guide from the drylin® W linear system
  • Area ratio (installation height/work surface) always ≤ 2
  • One component instead of two
  • 100% lubrication and maintenance-free

The online shop for ready-to-install linear modules

Drive technology shop for ready-to-install linear modules
  • Simple ordering from the online shop: ready-to-connect linear modules and linear axes
  • Two defined stroke lengths for each system
  • Flexible with drive pins for manual and electric drive
  • Order with just one click
  • No time-consuming searching and assembly
  • Reduced design effort with PDF and CAD file available in the online shop
  • Linear guide from the drylin® W/R linear system

The linear actuator configurator

drylin E linear module product finder
  • Configure the right  drive technology system with just a few clicks of the  mouse
  • Detailed parts list
  • Select the appropriate ready-to-install accessories
  • Less time for configuration
  • Submit enquiries or order online

SLW-16120 - linear modules with wide support

SLW-16120 linear module from igus
  • Linear carriage with up to 60% larger support
  • Matching motors and control system assembled ready for connection
  • Up to 5.75 higher geometrical torque of inertia
  • No lubrication, no grease or oil in the system
  • No washing out of fats and oils in cleaning processes

SLWT-16120 - linear module with double lead screw and carriage

SLWT-16120 linear module with double carriage from igus
  • Adjustment of two linear carriages with one linear module
  • Supplied ready for connection with operating accessories or electric motors
  • Resistance torque higher by a factor of 3 compared to width 1660
  • No lubrication, no grease or oil in the system
  • No washing out of fats and oils in cleaning processes

Interactive new products catalogue

Interactive new products catalogue