Change Language :
Complies with FDA and EU 10/2011
Self-lubricating spherical ball material made of FDA-compliant materials for the food industry.
igubal® WDGM-FX coupling joint – sealed against dirt
Plastic coupling joints with individual center distance, sealed against dirt.
For two-hole and four-hole fixed flange bearings with spherical insert bearings
Individually designed end cap for two-hole and four-hole fixed flange bearings with spherical insert bearings.
Spherical insert bearings for higher loads
iglidur® J3 is three times as wear-resistant as iglide® J at 10 MPa. It is also media-resistant, self-lubricant, and durable thanks to low coefficients of friction.
Compact pillow block housing for spherical insert bearings
An extra-compact pillow block bearing for use in environments with limited space.
Food grade for imperial shafts
Quick, cost-effective assembly with spherical insert bearings. Now also food compliant, made of iglide® A350, and for imperial shafts.
Tree-root pillow block bearing (clip-on version)
30% higher tensile strength thanks to "tree root" optimized housing.