Change Language :
igubal® 2.0 inner ring for ball studs M6 and M8
Metal housing provides high stability. Also available with male thread.
Discover the quality and advantages of igubal FC products for yourself with our free sample box for the food industry.
Split pillow block bearings for square profiles in solar trackers
Now available in more sizes. Dimensional range addition of proven ESQM pillow blocks bearings.
Pillow block bearings for large shaft diameters in the solar industry
Spherical insert bearings for large diameters combined with proven pillow block bearing housings expand the selection of profile and shaft bearings.
Crimped threaded inserts for adjustable coupling joints
Threaded units for crimping to create adjustable coupling joints. Combination of clevis joints and rod end bearings as well as angled and in-line ball and socket joint possible.
Spherical ball for square profiles for our standard housings
igubal® pillow block bearings are especially easy to install. They compensate for misalignment and prevent edge pressure. Our pillow block bearings are now also available with spherical balls for square profiles.
Detectable double joints
To meet customer requests, our double joints are now available in food-compliant and detectable materials.
Pre-assembled with press-fitted nut
Cost-effective, maintenance-free fixing collars made of high-performance plastics with press-fitted nut.
For two-hole and four-hole fixed flange bearings with spherical insert bearings
Individually designed end cap for two-hole and four-hole fixed flange bearings with spherical insert bearings.
Food grade for imperial shafts
Quick, cost-effective assembly with spherical insert bearings. Now also food compliant, made of iglide® A350, and for imperial shafts.
Pillow block bearings and fixed flange bearings with sheet metal housing – now for even less
Available immediately for Ø 20, 25, and 30mm for pillow block and fixed flange bearings.
Complies with FDA and EU 10/2011
Self-lubricating spherical ball material made of FDA-compliant materials for the food industry.
1:1 interchangeable, dimensionally identical to cast iron housings
Plastic bearing housing for maintenance-free spherical insert bearings. Housing for two- and four-hole fixed flange bearings and pillow block bearing housings. Sizes UC209, 210, and 215, and size 208 for our PA pillow block bearing.
Compact pillow block housing for spherical insert bearings
An extra-compact pillow block bearing for use in environments with limited space.