drylin® E DC motor with spur gear and protective housing

MOT-DC-36-M-A-D product image
igus-icon-lupe
MOT-DC-36-M-A-D product image
igus-icon-lupe
MOT-DC-36-M-A-D technical drawing
igus-icon-lupe
MOT-DC-36-M-A-D technical drawing
igus-icon-lupe
play iconMOT-DC-36-M-A-D video
igus-icon-lupe
1 of 5
drylin® E DC motor with spur gear and protective housing
drylin® E DC motor with spur gear and protective housing
drylin® E DC motor with spur gear and protective housing
drylin® E DC motor with spur gear and protective housing
drylin® E DC motor with spur gear and protective housing
igus-icon-arrow-left
igus-icon-arrow-right
  • Installation size: Flange dimension 42mm 
  • Protection class: IP41 
  • Torque: 0.1Nm to 1.5N 
  • Operating voltage: 12VDC & 24VDC 
  • Speed: up to 440rpm 
  • Direct battery operation possible 
  • Motor connection: Metric M12 connector 
Item no.

Consulting

I would be happy to answer your questions personally

Matt Mowry
Matt Mowry

igus-icon-phone+1 800 521 2747

Shipping and consultation

In person:
Monday to Friday from 8am - 8pm.
Online:
Chat service
24h