Turnkey linear actuators & motors

Browse the shop to discover the drylin® linear actuator product line. drylin actuators make converting rotary motion to linear motion easier than ever, and do so without the aid of external grease or lubricants thanks to self-lubricating iglide® plastic bearing liners. Belt-driven, screw-driven, and rack and pinion actuators are available. The belt-driven actuators are rated for speeds up to 5m/s while avoiding frictional heat problems; the lead screw actuators are ideal for lower speed applications with heavy loads of up to 5,625 lbs(2,551.46kg); and rack and pinion actuators are suitable for many positioning and adjustment tasks while also remaining lightweight and quieter than recirculating ball bearing systems. igus® offers electrically driven actuators, which utilize electric motors, as well. Learn more about igus linear actuators here.

Number of products: 176

drylin® D1 motor control system for stepper, DC and EC/BLDC motors

  • A wide range of automation tasks by simple parameterisation, no programming necessary
  • For single axes, line, flat, linear and room linear robots and delta robots
  • No software installation or app required
  • Use with PC, tablet or smart phone
  • Stepper (ST), DC and EC/BLDC motors with up to 21A peak currents and 48V
  • Digital inputs/outputs, analogue inputs, CANopen, ModbusTCP (CANopen Gateway) for connection to master control systems such as Siemens or Beckhoff
from 545.10 USD/Pc.
1 variants ready for shipping:
1 variants within 24 hours
Shop now

SLW-1040 Lead Screw Actuators with Rails

  • With trapezoidal thread TR10x2 lead screw
  • Lead screw actuator with ball bearing
  • Carriage length: 100mm
  • Stroke lengths in 250 and 500mm
  • Thread type: Trapezoidal threads
from 318.72 USD/Pc.
Shop now
New

drylin® E stepper motor, connection cable, NEMA 17

  • Installation size: NEMA17/flange dimension 42mm
  • Protection class: IP65
  • Holding torque: 0.50Nm
  • Rated current: 1.80A
  • Motor connection: connection cable 1m
from 57.54 USD/Pc.
1 variants ready for shipping:
1 variants within 12 working days
Shop now
New

drylin® E stepper motor, connection cable, NEMA 23

  • Installation size: NEMA23/Flange dimension 56mm 
  • Protection class: IP65 
  • Holding torque: 2.00Nm
  • Nominal current: 4.20A
  • Motor connection: connection cable 1m 
from 94.71 USD/Pc.
1 variants ready for shipping:
1 variants within 24 hours
Shop now
New

drylin® E stepper motor, connection cable, NEMA 24

  • Installation size: NEMA24/flange dimension 60mm 
  • Protection class: IP65 
  • Holding torque: 3.50Nm 
  • Nominal current: 4.20A
  • Motor connection: connection cable 1m 
from 112.79 USD/Pc.
1 variants ready for shipping:
1 variants within 12 working days
Shop now
New

drylin® E stepper motor, connection cable, NEMA34

  • Installation size: NEMA 34/flange dimension 86mm
  • Protection class: IP65
  • Holding torque: 5.90Nm
  • Nominal current: 6.40A
  • Motor connection: connection cable 1m 
from 214.29 USD/Pc.
Shop now

drylin® D3 for direct current motors

  • Simple automation directly using the control system without software and/or PC
  • Operation with limit switch or via power consumption
  • Left/right operation and speed control directly on the housing
  • Option for external switches/joysticks
  • Various modes of operation, such as tip operation and start to finish (semi-automatic)
  • Various adjustable acceleration ramps
  • Power supply via 24V/2.5A
from 201.60 USD/Pc.
1 variants ready for shipping:
1 variants within 24 hours
Shop now

SAW-0660 - Lead Screw Actuators with High Helix Thread

  • Stainless steel high helix thread and machined end
  • Hard anodized aluminum profile (angular)
  • Carriage length: 100mm
  • Stroke lengths: 100mm or 500mm
  • Thread type: High helix threads
from 403.70 USD/Pc.
Shop now

drylin® SHT-12 lead-screw driven actuator with shafts

  • Ball bearing trapezoidal lead screw
  • Lead screw material: stainless steel
  • Lead screw end machined 6h9x17mm
  • Stroke 250mm or 500mm
    • Thread type: Trapezoidal threads
    Upon request
    Shop now

    drylin® D3-LM motor control system for DC motors with loop mode

    • Same dimensions as the standard D3
    • Extended functions for "Micro Automation"
    • Individually pre-programmed pendulum movements
    • Individually pre-programmed pause times between movements
    Upon request
    Shop now

    drylin® SAW-0630 linear actuator with motor

    • With trapezoidal thread TR8x1.5
    • NEMA17 stepper motor with JST connector
    • Carriage length: 60mm
    • Stroke length: 250 mm
    • Thread type: Trapezoidal threads
    from 582.08 USD/Pc.
    1 variants ready for shipping:
    1 variants within 12 working days
    Shop now

    Basic belt-driven actuator with stepper motor

    • Belt-driven drive with steel cable
    • Hard anodized aluminum profile
    • Carriage length: 60mm
    • NEMA17 stepper motor with stranded wire
    Upon request
    Shop now

    Standard belt-driven linear actuator with stepper motor

    • PU belt-driven with steel cable
    • Carriage length: 100mm
    • Feed rate: 54 mm/rev
    • Installation size: Ø 06
    • Belt tension: 150N
    from 702.38 USD/Pc.
    Shop now
    New

    drylin ZLX high performance linear module with toothed belt

    • Toothed belt axis of the new generation
    • Particularly easy system integration
    • Robust high profile
    • max. stroke length: 3500 mm
    • Including electric motor on request
    Upon request
    Shop now

    drylin ZLW-0630-B toothed belt double axis with stepper motor

    • Double axis consisting of two toothed belt axles and double shaft motor
    • Axle type: ZLW-0630-02-B-60
    • Motor: MOT-AN-S-060-005-042-L-A-AAAB
    • Motor size: NEMA 17
    • Load: 2 kg*
    Upon request
    Shop now

    Application Assistance

    For questions or product information, please contact:

    Photo
    Matt Mowry

    drylin® Product Manager

    Email

    Customer Service:

    Monday to Friday from 8 am - 8 pm

    Online:

    24h


    The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

    igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH

    igus inc headquarters is located at 257 Ferris Ave, Rumford, RI 02916. igus enjoyneering center is located at 2055 Franklin Rd, Bloomfield Twp, MI 48302