drylin® E lead screw stepper motor, stranded wires with JST connector, NEMA17

MOT-ST-42-L-A-A product image
igus-icon-lupe
MOT-ST-42-L-A-A product image
igus-icon-lupe
MOT-ST-42-L-A-A technical drawing
igus-icon-lupe
MOT-ST-42-L-A-A technical drawing
igus-icon-lupe
play iconMOT-ST-42-L-A-A video
igus-icon-lupe
1 of 5
drylin® E lead screw stepper motor, stranded wires with JST connector, NEMA17
drylin® E lead screw stepper motor, stranded wires with JST connector, NEMA17
drylin® E lead screw stepper motor, stranded wires with JST connector, NEMA17
drylin® E lead screw stepper motor, stranded wires with JST connector, NEMA17
drylin® E lead screw stepper motor, stranded wires with JST connector, NEMA17
igus-icon-arrow-left
igus-icon-arrow-right
  • Installation size: NEMA17/flange dimension 42mm
  • Protection class: IP40
  • Holding torque: 0.50Nm
  • Nominal current: 1.80A
  • Motor connection: stranded wires with JST connector
Item no.

Consulting

I would be happy to answer your questions personally

Matt Mowry
Matt Mowry

igus-icon-phone+1 800 521 2747

Shipping and consultation

In person:
Monday to Friday from 8am - 8pm.
Online:
Chat service
24h