drylin® E EC/BLDC motor with Molex connector, Hall, encoder and brake, NEMA 17

MOT-EC-42-C-K-A product image
igus-icon-lupe
MOT-EC-42-C-K-A product image
igus-icon-lupe
MOT-EC-42-C-K-A technical drawing
igus-icon-lupe
MOT-EC-42-C-K-A technical drawing
igus-icon-lupe
1 of 4
drylin® E EC/BLDC motor with Molex connector, Hall, encoder and brake, NEMA 17
drylin® E EC/BLDC motor with Molex connector, Hall, encoder and brake, NEMA 17
drylin® E EC/BLDC motor with Molex connector, Hall, encoder and brake, NEMA 17
drylin® E EC/BLDC motor with Molex connector, Hall, encoder and brake, NEMA 17
igus-icon-arrow-left
igus-icon-arrow-right
  • Installation size: NEMA17/flange dimension 42mm
  • Protection class: IP40
  • Rated torque: 0.30Nm
  • Nominal voltage: 48V DC
  • Motor connections: Molex connector, encoder with Molex, brake with Molex
  • Brake voltage: 24V
  • Integrated brake for vertical loads
Item no.

Consulting

I would be happy to answer your questions personally

Matt Mowry
Matt Mowry

igus-icon-phone+1 800 521 2747

Shipping and consultation

In person:
Monday to Friday from 8am - 8pm.
Online:
Chat service
24h