drylin® E stepper motor with connector and encoder, NEMA 23

Standard
MOT-AN-S-060-020-056-M-C-AAAC product image
igus-icon-lupe
MOT-AN-S-060-020-056-M-C-AAAC product image
igus-icon-lupe
MOT-AN-S-060-020-056-M-C-AAAC technical drawing
igus-icon-lupe
MOT-AN-S-060-020-056-M-C-AAAC technical drawing
igus-icon-lupe
play iconMOT-AN-S-060-020-056-M-C-AAAC video
igus-icon-lupe
1 of 5
drylin® E stepper motor with connector and encoder, NEMA 23
drylin® E stepper motor with connector and encoder, NEMA 23
drylin® E stepper motor with connector and encoder, NEMA 23
drylin® E stepper motor with connector and encoder, NEMA 23
drylin® E stepper motor with connector and encoder, NEMA 23
igus-icon-arrow-left
igus-icon-arrow-right
  • Installation size: NEMA23/flange installation size 56mm
  • Protection class motor housing: IP65 (Shaft seal IP52)
  • Holding torque: 2.00Nm
  • Nominal current: 4.20A
  • Motor connection: Metric connector
Item no.

Consulting

I would be happy to answer your questions personally

Matt Mowry
Matt Mowry

igus-icon-phone+1 800 521 2747

Shipping and consultation

In person:
Monday to Friday from 8am - 8pm.
Online:
Chat service
24h