drylin® E stepper motor with connector, NEMA 17

Standard
MOT-AN-S-060-005-042-M-A-AAAA product image
igus-icon-lupe
MOT-AN-S-060-005-042-M-A-AAAA product image
igus-icon-lupe
MOT-AN-S-060-005-042-M-A-AAAA technical drawing
igus-icon-lupe
MOT-AN-S-060-005-042-M-A-AAAA technical drawing
igus-icon-lupe
play iconMOT-AN-S-060-005-042-M-A-AAAA video
igus-icon-lupe
1 of 5
drylin® E stepper motor with connector, NEMA 17
drylin® E stepper motor with connector, NEMA 17
drylin® E stepper motor with connector, NEMA 17
drylin® E stepper motor with connector, NEMA 17
drylin® E stepper motor with connector, NEMA 17
igus-icon-arrow-left
igus-icon-arrow-right
  • Installation size: NEMA17/flange installation size 42mm
  • Protection class motor housing: IP65 (Shaft seal IP52)
  • Holding torque: 0.50Nm
  • Nominal current: 1.80A
  • Motor connection: strands and encoder, JST connector
Item no.

Consulting

I would be happy to answer your questions personally

Matt Mowry
Matt Mowry

igus-icon-phone+1 800 521 2747

Shipping and consultation

In person:
Monday to Friday from 8am - 8pm.
Online:
Chat service
24h