Small but mighty! The easiest entry into the world of sensors

Travel measuring sensor, rotary sensor, climate sensor ... the world of low-cost sensor technology from igus is large.


Tech up

Tech up

Cost down

Cost down

Proof

Proof

Sustainability

Sustainability

Current overview of DIY tools:

SMA DIY Tools rotary sensor
  • Application: Measurement of the extension length
  • Part No.: IS.DY.T.9U.01.BETA
  • Sensitivity: 9 revolutions
  • Output signal: 4-20mA
SMA DIY Tools travel measuring system
  • Application: Position detection / path measuring system on 10mm perforated rail
  • Part No.: IS.DY.L.D.01.BETA
  • Output signal: TTL 5V
  • Voltage: 5V DC
SMA DIY Tools microprocessor
  • Application: Data distribution
  • Part No.: IS.DY.ESP.08.01.0.BETA
  • Hardware: ESP 32 microprocessor
  • Output signal: TTL 5V
  • Connectivity: WiFi, NBlot, USB, M8
SMA DIY tools
  • Application: Measurement of rotary movements
  • Part No.: IS.DY.T.29PP.01.BETA
  • Sensitivity: 29 increments
  • Output signal: TTL 5V
SMA DIY tools
  • Application: Position measuring system for linear guides
  • Part No.: IS.DY.L.D.01.BETA
  • Output signal: TTL 5V
SMA DIY tools
  • Application: Data evaluation and processing
  • Part No.: IS.PLUS.01.50.0.BETA
  • Hardware: Rasperry 4
  • Software: Raspian
  • Connectivity: WiFi, LAN, USB, M8

i.Cee

Integration into your network environment


Smart e-chain® and cables

Smart Plastics e-chain® and cables

Smart bearing technology

Smart plain bearings

Smart Applications

Smart applications