Change Language :
Tolerances and measuring system
The installation dimensions and tolerances of iglide® plastic bushings are dependent on material and wall thickness. For each plastic bushing material, moisture and thermal expansion are critical. plastic bushings with low moisture absorption can be obstructed when there is a minimal amount of tolerance. For wall thickness, the rule is: the thicker the bushing wall is, the larger the tolerances must be.
For this reason, different tolerance classes exist for iglide® plastic bushings:
With these tolerances, iglide® plastic bushings can operate in the permissible temperature range and up to 70% humid conditions according to the installation recommendations. Should higher moisture levels be present in the air, or the bushing operate under water, our technical expertise is freely available to help you.
Testing methods
iglide® plastic bushings are pressfit for bores set to our recommendations. Pressfitting fixes a bushing into a housing and forms its inner diameter.
igus® uses a pin-gauge test, also called a “go / no-go” test, to make sure our bearings are within specifications and will work properly once in operation.
Troubleshooting
Despite careful manufacturing and bearing assembly, variations and questions regarding the recommended installation dimensions and tolerances can arise.
For this reason, we have listed the most frequent causes for variations. With this troubleshooting guide, in many cases the causes for variations can be quickly found.