iglide® plastic bushings - chemical resistance, food, radiation, vacuum, electrical properties

Chemical resistance of iglide® plastic bushings

Chemical test
Rotation test stand for underwater and chemical tests
Chemical test

Use in food processing and manufacturing

MaterialHydro carbons Fats, oils without additivesDiluted acidsDiluted bases
iglide® G300++0 to -+
iglide® J++0 to -+
iglide® M250++0 to -+
iglide® L280++0 to -+
iglide® T500++++
iglide® A180++0 to -+
iglide® A200++0 to -+
iglide® A290++0 to -+
iglide® A500++++
iglide® F++0 to -+
iglide® H+++ to 0+
iglide® H4+++ to 0+
iglide® H370+++ to 0+
iglide® L250++0 to -+
iglide® P-+0-
iglide® Q++0 to -+
iglide® V400++++
iglide® Z++++
iglide® B--0 to - -
iglide® C++0 to -+
iglide® D++0 to -+
iglide® GLW++0 to -+
iglide® H2+++ to 0+
iglide® J200++0 to -+
iglide® T220-+0-
iglide® UW500++++
+ resistant 0 conditionally resistant - non-resistant
All specifications at room temperature [68° F]

Comparison of the radiation resistance of iglide® plastic bushings

High-energy radiation

MaterialRadiation resistance
iglide® T500, UW500, Z1 x 10^5 Gy
iglide® A200, M2501 x 10^4 Gy
iglide® P5 x 10^2 Gy
iglide® A180, A290, G300, J, L280, F, Q, D, J200, B, T200, UW, R3 x 10^2 Gy
iglide® H, H2, H3702 x 10^2 Gy
iglide® A5002 x 10^5 Gy
iglide® L2503 x 10^4 Gy
iglide® C, V4002 x 10^4 Gy
iglide® H42 x 10^2 Gy

UV-resistance of iglide® plastic bushings

UV-resistance

MaterialUV-resistant
iglide® G300+++++
iglide® J+++
iglide® M250++++
iglide® L280+++
iglide® T500+++++
iglide® A180+++
iglide® A200++++
iglide® A290++++
iglide® A500+++
iglide® F+++++
iglide® H++
iglide® H4+
iglide® H370+++++
iglide® L250+++
iglide® P+++++
iglide® Q++
iglide® R++++
iglide® UW+++
iglide® V400+++
iglide® B+
iglide® C+
iglide® D+++++
iglide® GLW+++++
iglide® H2+
iglide® J200+++
iglide® T220++
iglide® UW500+++++
+ Low resistance < +++++ Highest resistance

Electrical properties of conductive iglide® plastic bushings

Electrical properties

MaterialUV-resistant
iglide® F1.5 x 10^1
iglide® H8.8 x 10^1
iglide® H3702.8 x 10^3
iglide® T5006.9 x 10^2

Next chapter