Change Language :
New iglide® bar stock diameters of 15, 25, 35, 45 and 55 mm for more efficient production of self-lubricating and maintenance free components while improving the friction coefficients as well as for the substantial increase in service life.
Cost reduction through material savings
Faster machining
Precise production of components with tighter tolerances
iglide® A160
NEW Ø40 mm
iglide® A160
NEW Ø35,40,45,50 mm
iglide® A160
NEW Ø10,15 mm
iglide® J3
NEW Ø15 mm
iglide® J3
NEW Ø60 mm
iglide® J3
NEW Ø65 mm
iglide® P210
NEW Ø45 mm
iglide® R
NEW Ø65 mm
Delivery
from stock/ex stock