Change Language :
For very small or very large installation spaces. No minimum order quantity, up to millions per month. All customers and their needs and requirements are equally important.
All the many applications, ideas, and designs bring us back to the same challenge: What might the solution look like? How can we eliminate the problem?
This prompts us to work together to create new products every year – solutions to problems. Many of them make it beyond the status of an individual customer project into volume production.
Are you looking for an alternative? Contact one of our experts!
iglide® N94 plain bearings have a renewable raw materials content of 94%
94% of the new iglide® N94 plain bearing material is renewable. The material also offers the classic iglide® advantages. It has been optimised for dry-running operation and allows precise calculation of service life in plain bearing applications.
iglide® Q3E - Extremely robust
The excellent tribological properties of the iglide® Q3 are embedded in a high-strength jacket in this iglide® multi-component bearing. The result is low wear combined with even higher resistance to mechanical loads.
Digital merging of catalog and special parts
Nobody wants unnecessary custom-made products. The new iglide® bearing hub is revolutionizing online plain bearing procurement. You will receive a real-time overview of existing and similar catalog components for the information you have provided and – if necessary – immediate prices for your custom-made products.
igutex® TX3 – Extremely wear-resistant
Agricultural engineering and construction machinery require especially long service life and high operational reliability. igutex® TX3 is designed to be dry-running. It eliminates machine downtimes caused by insufficient lubrication, reducing costs and benefiting the environment.
Coat components individually
Find out price and delivery time for your individual coating in just three steps. Our iglide® coating service gives you a configuration at the touch of a button.
iglide® with integrated felt seal
The integrated felt seal protects the bearing point from dirt ingress. Ideal for 100% dry-running bearing points in dirty environments.
PRT-01-700 slewing ring with 700mm inner diameter
Our new PRT-01-700 can accommodate static loads of up to 32t and tilting moments of up to 10,000Nm. It is therefore a perfect addition to our standard product range. The slewing ring bearing comes as a ready-to-install solution and can be integrated directly into your application. The PRT can be used anywhere, and its dry-running sliding elements make it insensitive to dust and dirt. The housing is made of lightweight anodised aluminum. Its high rigidity suits it perfectly to heavy-duty applications.
iglide® PRT-02-30-ECO – Sustainable performance
We use regranulates in our iglide® PRT-02-30-ECO. They are especially sustainable because they are made from raw materials that have already been processed. The selected iglide® P4 and iglide® M260 materials work very well together and produce a long service life.
iglide® PRT-04-100-CR – slewing ring bearings for the cleanroom
Our iglide® PRT-04-100-CR was developed specifically for the cleanroom. It offers the same technical specifications as our PRT-04-100 and also has lower particle emissions thanks to coverings on the outer ring. 10kg of load and a speed of 0.5m/s gives us a Class 3 result, and a structure with a 180° pivoting movement and 0.1m/s gives us Class 4.
iglide® PRT-05-15-PC – Lightweight and durable
Our iglide® PRT-05-15-PC slewing ring bearing consists of injection-molded components that are inexpensive to manufacture and easy to assemble. The simple design ensures a light, strong structure. The materials used, iglide® M260 and P4, have at least 97% regranulate content and offer a durable combination of materials.
Sliding elements for tailor-made slewing rings
Our universal sliding elements achieve excellent coefficients of friction and wear, even with high loads. The flexible Z design allows them to be used for individual installation sizes. The crossbar connections allow them to be adjusted to different diameters. Their height can also be adjusted, so they can meet different tolerances. The sliding elements' symmetrical structure means that all load directions can be accommodated with just one component. The sliding elements require no external lubrication or maintenance and are therefore perfectly suited for dry operation.
Felt cover for PRT slewing ring bearing
The felt cover was developed for applications in particularly harsh environments where heavy loads, dirt and dust occur. The felt cover extends the PRT slewing ring service life.
PRT with manual clamp
The aluminum clamping block can be attached to any point on the outer ring. The PRT slewing ring can be clamped quickly and easily and prevented from rotating.
PRT with position indicator
Angle measurement can be used to record pivoting and rotation angles of -/+ 999 degrees. The angle is displayed on an external screen with an accuracy of 0.1 degrees.
iglide® slewing ring bearings PRT-04 Pre-Load
The pre-loaded version requires increased torsional force, resulting in a consistent feel for manual rotation. Ideally suited for small sizes and for applications with lever arms; pre-loaded for extremely small installation spaces.
PRT-04 spacer ring made of aluminum
The practical spacer ring allows the PRT to be fixed onto even surfaces very easily with no relief grooves or cut-outs needed for moving parts.
PRT hygienic design slewing ring bearings
The PRT hygienic design enables CIP (clean-in-place) procedure. It can therefore remain permanently installed in an application in contact with food, even during cleaning.