Change Language :
Our iglide® PRT-04-100-CR was developed specifically for the cleanroom. It offers the same technical specifications as our PRT-04-100 and also has lower particle emissions thanks to coverings on the outer ring. 10kg of load and a speed of 0.5m/s gives us a Class 3 result, and a structure with a 180° pivoting movement and 0.1m/s gives us Class 4.
Customer Service:
Monday to Friday from 8 am - 8 pm
Online:
24h