Change Language :
Now in the product range: DS3.5x1 RH, DS20x5 LH and DS20x10 LH
The high helix lead screws are part of our dryspin range, which is specially designed for fast and very efficient applications. Thread sizes from DS3.5x1 to DS25x5 are available here.
In addition, the lead screw product range offers small pitches with the familiar dryspin advantages:
Now in the product range: DS3.5x1 RH, DS20x5 LH and DS20x10 LH
The dryspin lead screw technology is based on the principle of lubrication-free and maintenance-free linear technology. The specifications and geometries of our lead screw technology, which are matched to the plastic nut and lead screw, guarantee efficiencies of up to 82% and a service life that is up to 30% longer than conventional lead screw drives:
Now in the product range: DS8x2 RH and DS10x2 LH
The dryspin lead screw technology is based on the principle of lubrication-free and maintenance-free linear technology. The specifications and geometries of our lead screw technology, which are matched to the plastic nut and lead screw, guarantee efficiencies of up to 82% and a service life that is up to 30% longer than conventional lead screw drives.
In the proven vibration-damping endurance runner iglidur R completely without PTFE
Lead screw systems are at the heart of every DIY 3D printer. They guarantee precise positioning of the print bed and are maintenance-free and durable.
The iglidur R led screw nut material we use does not require PTFE. The material is safe, durable, predictable and vibration-damping.
Now new in the product range: DS10x20, DS12.7x10 and DS25x5
New dryspin® dimensions: extension of the sliding and high helix thread product range DS10x20-RH, DS12.7x10-RH and DS25x5-RH All dryspin® lead screws can be custom machined. Please configure them online or send us your drawing. We will make you an offer at short notice.
Extension by DS10x20, DS12.7x10 and DS25x5
The specifications and geometries of our lead screw technology, which are matched to the plastic nut and lead screw, guarantee efficiencies of up to 82% and a service life that is up to 30% longer than conventional lead screw drives. The new dryspin® lead screw nuts made from bar stock in a cylindrical, flange or spanner flat version:
Extension by DS10x20, DS12.7x10 and DS25x5
Longer service life thanks to the injection moulding process and smoother running thanks to tighter manufacturing tolerances. Discover the advantages of the injection-moulded polymer alternative to metal ball screws here. Our dryspin® injection moulded lead screw nuts are now available in two new dimensions.
New dryspin® dimensions: extension of the sliding and high helix thread product range
The high helix lead screws are part of our dryspin® range, which is specifically designed for fast and very efficient applications. Here, thread sizes from DS4x2.4 to DS18x100 are available. The lead screw product range also offers small pitches with the well-known dryspin® advantages.
► Vibration-free and quiet operation
► Lead screw machining online without previous CAD knowledge
► Service life of lead screw drives predictable online
► Desired length without waste
► Up to 30% longer service life due to thread asymmetry
Reduce the time required for your design and streamline the procurement process for your lead screw technology.
By three new dimensions
The dryspin® lead screw technology is based on the principle of lubrication-free and maintenance-free linear technology. The specifications and geometries of our lead screw technology, which are matched to the plastic nut and lead screw, guarantee efficiencies of up to 82% and a service life that is up to 30% longer than conventional lead screw drives
► New dryspin® lead screw nuts
► Pitches DS8x2 RH, DS10x2 LH and DS20x50 LH
► Up to 50.9% more cost-effective than metal lead screw nuts
► FDA-compliant materials available
► Smoother operation thanks to tight manufacturing tolerances
Reduce the time required for your design and optimise the procurement process for your lead screw technology.
By two new dimensions
The dryspin® lead screw technology is based on the principle of lubrication-free and maintenance-free linear technology. The specifications and geometries of our lead screw technology, which are matched to the plastic nut and lead screw, guarantee efficiencies of up to 82% and a service life that is up to 30% longer than conventional lead screw drives.
► Longer service life thanks to the injection-moulding process
► Pitches DS8x2 RH and DS10x2 LH
► Up to 50.9% more cost-effective than metallic lead screw nuts
► Long-lasting use thanks to patented asymmetry
► Quiet operation due to rounded thread geometry
Reduce the time required for your design and optimise the procurement process for your lead screw technology.
Clearance-reduced pre-load lead screw nuts
The pre-load lead screw nut convinces with minimal axial clearance and highest positioning accuracy. It is the cost-effective alternative to the zero backlash lead screw nuts and perfectly suited for small pitches. This is the proven preload principle from SHT-PL.
► Permanently minimal axial clearance for high positioning accuracy
► More cost-effective than ZB nut due to fewer components & injection moulding
► Reduced axial clearance due to spring pre-load on the lead screw nut
► No lubricating grease or oil in the lead screw drive
Reduce the time required for your design and optimise the procurement process for your lead screw technology.
The latest design study
▲ Tech up:
New lead screw support block design in four new sizes for easy mounting of lead screw drive
Easy installation
▼ Cost down:
Cost-effective type optimised for injection moulding
Cost savings of up to 60% compared to commercially available metallic lead screw support blocks with the same connection dimensions
This study combines stiffened plastic blocks with a metallic clamping ring and iglidur plain bearings for the fixed bearing version and only the plastic blocks with an iglidur special slider for the floating bearing version. 100% same dimensions as metallic lead screw support blocks.
The latest design study
▲ Tech up:
New lead screw support block design in four new sizes for easy mounting of lead screw drive
Easy installation
▼ Cost down:
Cost-effective type optimised for injection moulding
Cost savings of up to 60% compared to commercially available metallic lead screw support blocks with the same connection dimensions
This study combines stiffened plastic blocks with a metallic clamping ring and iglidur plain bearings for the fixed bearing version and only the plastic blocks with an iglidur special slider for the floating bearing version. 100% same dimensions as metallic lead screw support blocks.
Two new dimensions
▲ Tech up:
High efficiency
Smoother running due to tighter manufacturing tolerances in standard
Quiet operation thanks to rounded tooth geometry
▼ Cost down:
Online tool for lead screw configuration
Instant price display
Lead screw machining online without previous CAD knowledge
Higher efficiency and longer service life than conventional lead screws thanks to the unique dryspin® lead screw technology. Corrosion-free and 100% lubrication-free and maintenance-free. Our dryspin® lead screws are now available in four new dimensions.
Two new dimensions
▲ Tech up:
Lead screw nuts in cylindrical type or with flange
Smoother operation due to tighter manufacturing tolerances in standard
Quieter operation thanks to rounded tooth geometry
▼ Cost down:
100% lubrication-free and maintenance-free
Up to 50.9% more cost-effective than metallic lead screw nuts
Free online tools with service life calculation and instant price
Efficiencies of up to 82% and 25% less wear than conventional lead screw drives. Discover the advantages of the lubrication-free polymer alternative to metallic ball screws here. Our plastic lead screw nuts are now available in two new dryspin® thread pitches.
Two new dimensions
▲ Tech up:
Quiet operation thanks to rounded tooth geometry
Longer service life due to injection moulding processes
Smoother running due to tighter manufacturing tolerances in standard
▼ Cost down:
Cost-effective production using injection moulding
100% lubrication-free and maintenance-free
Up to 50.9% more cost-effective compared to metallic lead screw nuts
Longer service life thanks to injection moulding processes and smoother operation due to tighter manufacturing tolerances. Discover the advantages of the injection-moulded polymer alternative to metallic ball screws here. Our dryspin® injection moulded lead screw nuts are now available in two new dimensions.
For dryspin® threads with 6.35 and 10 diameter sizes
▲ Tech up:
Cost-effective alternative to zero backlash nut
Permanent minimum axial clearance for high positioning accuracy
Proven pre-load principle from SHT-PL
▼ Cost down:
100% lubrication-free and maintenance-free
No maintenance work thanks to self-adjusting axial clearance on both sides
The new pre-load lead screw nut impresses with minimum axial clearance and maximum positioning accuracy. It is the cost-effective alternative to the zero backlash and ideally suited for small pitches. This is the proven pre-load principle from SHT-PL. Typical applications include 3D printers.
Four new dimensions
▲ Tech up:
Alternative to DIN103
Smoother running thanks to narrower manufacturing tolerances in the standard
Low-noise operation thanks to rounded tooth geometry
▼ Cost down:
Online tool for lead screw configuration
Live price display
Lead screw machining online without prior CAD knowledge
Higher efficiency and longer service life than conventional lead screws thanks to unique dryspin® lead screw technology. Corrosion-free and 100% lubrication-free and maintenance-free. Our dryspin® lead screws are now available in four new dimensions.
Four new dimensions
▲ Tech up:
Alternative to DIN103
Smoother operation thanks to narrower manufacturing tolerances in the standard
Low-noise operation thanks to rounded tooth geometry
▼ Cost down:
100% lubrication-free and maintenance-free
Up to 50.9% more cost-effective compared with metal lead screw nuts
Free online tools with service life calculation and live price display
Efficiencies of up to 82% and 25% less wear than conventional lead screws. Discover the advantages of the lubrication-free polymer alternative to metallic ball screws here. Our plastic lead screw nuts are now available in four new dryspin® thread pitches.
Four new dimensions
▲ Tech up:
Alternative to DIN103
Longer service life thanks to injection moulding
Smoother operation thanks to tighter manufacturing tolerances in standard
▼ Cost down:
Cost-effective injection moulding
100% lubrication-free and maintenance-free
Up to 50.9% more cost-effective compared to metallic lead screw nuts
Longer service life thanks to injection moulding and smoother operation thanks to tighter manufacturing tolerances. Discover the advantages of the injection-moulded polymer alternative to metallic ball screws here. Our dryspin® injection moulded lead screw nuts are now available in four new dimensions.
With a fixed length of 1,000mm
▲ Tech up:
Expansion of the dimensional range for motor lead screws
Ready for connection to drylin® E serrated motors
Transmission of larger torques possible
▼ Cost down:
No additional configuration required
Free online tools with service life calculation
Lead screw machining online without prior CAD knowledge
Higher efficiency and longer service life than conventional motor lead screws thanks to the unique dryspin® lead screw technology. Corrosion-free and 100% lubrication-free and maintenance-free. Our dryspin® motor lead screws with serrations for drylin® E motors are now available in twelve dimensions and with the following specifications.
With a fixed length of 310mm
▲ Tech up:
Expansion of the range of dimensions for motor lead screws
Ready-to-connect for drylin E lead screw motors
▼ Cost down:
No additional configuration required
Lead screw machining without prior CAD knowledge
Free online tools with service life calculation
Higher efficiency and longer service life than conventional lead screws thanks to the unique dryspin® high helix thread technology. In the standard range for motor lead screws, you receive ready-to-connect thread dimensions from DS6.35x2.54 to DS14x25 and TR08x1.5 to TR12x6P3. Accordingly, our dryspin® motor lead screws with precision machined ends for drylin® E motors are available in 24 dimensions.
For dryspin® thread with diameter size 6.35
▲ Tech up:
Cost-effective alternative to zero backlash nut
Permanent minimum axial clearance for high positioning accuracy
Proven pre-load principle from SHT-PL
▼ Cost down:
100% lubrication-free and maintenance-free
No maintenance work thanks to self-adjusting axial clearance on both sides
The new pre-load lead screw nut impresses with minimum axial clearance and maximum positioning accuracy. It is the cost-effective alternative to the zero backlash and ideally suited for small pitches. This is the proven pre-load principle from SHT-PL. Typical applications include 3D printers.
To reduce axial clearance
▲ Tech up:
Higher axial loads up to 500N
Load-independent
Minimum axial clearance for life thanks to zero backlash principle
▼ Reduce costs:
No maintenance work thanks to self-adjusting zero backlash principle
Free online tools with service life calculation
Up to 82% higher efficiency
To reduce axial clearance, one of the most precise solutions is the zero backlash lead screw nut. It consists of several components and adjusts itself to the service life. It is particularly suitable for lead screw drives with high helix threads for quick adjustment of small loads. The zero-backlash lead screw nut is available in six new dimensions.
Certified according to fire standard EN45545 Hazard Level 3
▲ Tech up:
Complies with EN45545 Hazard Level 3
For use in rail vehicles without additional documentation
▼ Cost down:
Cost advantages compared to metallic solutions
Suitability for hazard class HL 3
Predictable service life
Our J350 nuts can now be certified according to fire standard EN45545 Hazard Level 3. We therefore offer a large range of dimensions especially for the use in rail vehicles. They are tested according to the requirement set R24, for components up to 500 grams.
High efficiency and self-lubricating
▲ Tech up:
Up to 30% longer service life due to thread asymmetry
Low-noise operation due to rounded tooth geometry
▼ Reduce costs:
100% lubrication and maintenance-free
Up to 50.9% more cost-effective compared to metallic
lead screw nuts
Our plastic lead screw nuts are now available in two new dryspin high helix thread pitches:
► DS6.35x6.35 RH
► DS8x40 RH
The dryspin® high helix thread technology
▲ Tech up:
Efficiency up to 82%
Low noise and low-vibration operation
▼ Cost down:
100% lubrication and maintenance-free
Up to 50.9% more cost-effective than metallic lead screw nuts
Our designs:
► Cylindrical lead screw nuts
► Flanged lead screw nuts
► Cylindrical injection-moulded nuts
► Injection-moulded nuts with flange
► All types are also available with spanner flat
Expansion of the dryspin® lead screw product range
▲ Tech up:
Up to 30% longer service life than conventional lead screws
Low-noise and low-vibration operation due to rounded tooth geometry
▼ Cost down:
Online tool for individual lead screw configuration
Live price display
■ Proof:
Service life can be calculated online
Tested: up to 25% less wear than conventional lead screws
Reduce time spent on design and optimise the procurement process for your lead screw technology.
As an alternative to trapezoidal thread
▲ Tech up:
Smoother and quieter operation at high speeds
Quiet and vibration-free operation
▼ Cost down:
Injection moulding for cost-effective manufacturing
Maintenance-free due to self-lubricating lead screw nuts
Our designs:
► Cylindrical lead screw nuts
► Flanged lead screw nuts
► Cylindrical injection-moulded nuts
► Injection-moulded nuts with flange
► All types are also available with spanner flat
Robust and with conventional connection sizes
▲ Tech up:
new design for safe and easy threaded connecting
Connection sizes identical with generally available ball screws
▼ Cost down:
cost-effective and optimised injection-moulded design
Variable design for all Ø14/16 and 18/20 lead screws
■ Proof:
service life predictable online
● Sustainability:
low weight and inertia due to polymer
Long-lasting due to patented thread asymmetry
Expand the dryspin® high helix thread range
▲ Tech up:
up to 2.5 times greater efficiency due to optimum flange angle
Completely lubrication-free and maintenance-free
Up to 25% less wear
▼ Cost down:
cost-effective alternative to ball-type linear drives
Service life calculable online
The new dimensions:
► DS6.35x2.54 LH
► DS12.7x12.7
► DS10x3
► DS16x10
► DS20x5