Change Language :
iglide i230 PTFE-free SLS powder
The new iglide® i230 withstands long-term temperatures of up to 110°C (230°F). In addition, the material is 80**%** more wear-resistant than standard PA12. Compared to all laser-sintering materials from igus, iglide i230 also offers the highest flexural strength. The material is available in the shop and can now also be ordered in the 3D printing service in 5 to 10 days.
iglide i9-ESD SLS powder with medium conductivity
With its electrical resistance of 106 to 109ohms, the SLS powder is electrostatically dissipative while reducing the risk of unwanted discharge currents between sensitive electrical components. This makes it ideal for applications in the electronics and semiconductor industries. It is available as a material in the shop and in the 3D printing service in five to ten days.
More information about igus® 3D printing
Find out more about 3D printing with wear-resistant plastics at igus.
Learn moreDiscover our other abrasion-resistant plastics for industrial use.
Learn more3D printing materials made of iglide compared to PLA, ABS and other materials and manufacturing processes.
Receive information about the materials igus offers for 3D printing and data for each.
Learn moreNow also available for iglide I8-ESD
iglide I8-ESD is an electrostatically discharging SLS material for long-lasting, abrasion-resistant 3D printed components. With the iglide gear service life calculator, you can quickly and for free determine the expected service life of 3D printed gears, made from iglide I8-ESD.