Change Language :
drylin® NT is an extendable anodized aluminum telescopic rail with iglide® plastic sliding liners. The rails are available in two sizes: NT-35 (35mm), which can be extended up to 1,200mm, and NT-60, which can be extended up to 2,000mm. Overextensions are also possible. The assembly is lightweight, completely maintenance-free, and requires no external lubrication.
Telescopic rails – clean and lightweight
drylin® NT telescopic rails come in two sizes: NT-35 (35mm) and NT-60 (60mm). Also, new NTP27 (150mm) polymer guides.
Durable
Due to tough, engineered plastic
Dirt-resistant
Even with exposure to high levels of dirt, chips or sand, drylin® operates successfully.
Corrosion-resistant
With anodized aluminum telescopic rails and plastic sliding elements
Lightweight
drylin® reduces weight by up to 75%.
Quiet
drylin® is about four times quieter than metal systems.
Self-lubricating
All drylin® linear bearings operate without external lubrication and are very hygienic
Customer Service:
Monday to Friday from 8 am - 8 pm
Online:
24h