Change Language :
The first drylin® telescopic guide made of plastic totally dispenses with metal components. Easy to transport due to its low weight and very energy efficient in interior applications due to its lightweight construction. Installation is quick and intuitive, and the polymer telescopic guide adapts perfectly to the application environment thanks to the color selection.
Therefore we have developed the 100% polymer telescope
The interior, rehab and medical industries are the target markets for our NTP27 solid polymer telescope, but it is not limited to them.
The weight saving, corrosion-free property and quick assembly make the NTP polymer telescope a great addition to our telescopic rod range. Available immediately with extension lengths of up to 150mm. Shipped within 24 hours. Worldwide.