Change Language :
dryspin® lead screws and nuts, now competitively priced for the automotive industry, are ideal for actuating various applications, such as windows, seats and air dams. igus® also has the ability to PPAP parts. We use our iglide® materials - which are tribologically-optimized polymer blends that consist of base materials for wear resistance, reinforcing fibers for high forces, and solid lubricants that eliminate the need for external grease - to create the nuts. These self-lubricating components resist dirt and corrosion and are maintenance-free. Plus, dryspin® lead screw assemblies help reduce the weight of your vehicle for greater fuel efficiency and reduce squeaking, rattling, and other noises, allowing for a more comfortable ride with fewer distractions. We offer conventional trapezoidal and ACME lead screws as well as proprietary dryspin® high helix lead screws with a flatter thread angle to optimize efficiency. Additionally, low-fogging nut materials are available to reduce outgassing.
igus® offers a range of online tools to help you find the right lead screw system based on your specific requirements. Simply enter your parameters and see a list of suitable products, estiamted service life, and 2D and 3D CAD models. Systems can also be individually configured, which can help simplify your design process. Final configurations can be saved or sent directly to the shopping cart.
Customer Service:
Monday to Friday from 8 am - 8 pm
Online:
24h