drylin test lab

drylin® linear bearings test lab & results

  • About 500 tests conducted per year
  • 29,600 sq. ft. test laboratory
  • 52 test rigs
  • Approx. 50 customer tests per year
  • 40 parallel experiments daily

What test stands are there in the linear technology test laboratory?

Prüfstand für linearen Langhub

Linear long stroke

  • Swivel wear rate testing
  • Load up to 200 N
  • Sliding speed of 0.01 m/s
  • Tests at room temperature
  • Possible shaft diameter 10 mm
  • Stroke length of 300 mm
  • Experiments under water possible
Prüfstand 5:1 mit linearer Bewegung
  • Wear and friction coefficient during linear movement
  • Load up to 2500 N
  • Sliding speed of 0.2 m/s
  • Tests at room temperature
  • Possible shaft diameter 20 mm
  • Stroke length of 200 mm
Lineartechnik Tests unter Wasser

Wear and friction coefficient during linear movement

  • Linear technology tests under water
  • Swivel wear rate testing
  • Load up to 100N
  • Sliding speed of 0.01m/s
  • Tests at room temperature
  • Possible shaft diameter 10mm
  • Load up to 2500 N
  • Sliding speed of 0.2 m/s
  • Tests at room temperature
  • Possible shaft diameter 20 mm
  • Stroke length of 200 mm

Which online tools does the test data flow into?

  • Expert system linear guides
  • Screw drive expert system
  • Drive technology configurator
  • Drive technology product finder and service life calculator
  • Predictive maintenance with smart plastics - i.Cee
Test im Testlabor und igus Online-Tool

Test Results

dryspin® lead screw test

drylin® SAW linear actuator test