drylin® W linear carriage

Standard linear carriage

drylin® W linear carriage for linear applications with linear housing made of zinc die-casting
  • With linear housing of zinc die-casting
  • Material sliding elements: iglidur® J200
  • Available in different installation sizes
  • With manual clamp (optional)

Stainless-steel linear carriages

drylin® W mono slide linear carriage for linear applications
  • Ideal for stainless-steel rail WS-ES
  • Material sliding element: iglidur® J
  • Material: carriage plate V4A (1,4571)
  • Material: housing stainless-steel precision casting(1,4408)

Linear carriages with roller bearings

drylin® W linear carriages with hybrid roller bearings
  • Lubrication-free combination of roller and plain bearing
  • Linear housing with integrated rollers
  • Low displacement forces
  • Suitable for radial loads
  • undefined
  • Large selection
  • Robust
  • Quick assembly
  • Replaceable liners
  • Totally lubrication-free

Easy installation

Image of a profile carriage

Linear carriages for cameras

Image of a linear carriage for cameras
  • Smooth motion
  • Adjustable friction level thanks to turn-to-fit function
  • Lubrication-free
  • Easy and fast assembly
  • Almost no background ambient noise due to the absence of balls
  • No bending of the profile

Mono-slide carriage WWC

Image of a profile carriage
  • Fast and easy installation
  • No alignment
  • Robust, hard-anodised aluminium
  • Different installation sizes