drylin® W one-piece mono carriage WWC

  • Fast and easy installation
  • No alignment
  • Robust, hard-anodised aluminium
  • Different installation sizes
  • Design: square
  • Material sliding element: iglide® J
  • Material: Aluminum
Product description
Easy installation, no alignment
With the WWC mono-slide carriage the easy assembly of the drylin W linear carriages is made even easier. No individual pillow blocks due to anodised aluminium carriages.

Tech up:
  • Extremely fast assembly of drylin® W linear carriage on drylin® W double rails
  • Monobloc made of aluminium for robust handling
  • Suitable for drylin® W profile rail WSQ-06-60
  • Sliding elements made from iglidur® J for long-lasting operation
  • In three lengths, available ready-to-install: 60/80/100mm
Cost down:
  • Save installation time with a ready-to-install design
  • No mounting or alignment
  • Save storage space - one component instead of nine (for standard linear carriages)
  • Reduced design effort with PDF and CAD file available in the online shop
Proof:
  • 12% lower installation height than standard
  • Corrosion-resistant thanks to clear anodising
  • Tested: WWC carriage, installation size 06, load 80N, acceleration 3m/s², rail length 2,000mm, running performance 5,000km or 2.5 million double strokes of 1,000mm each
Sustainability:
  • Lubrication-free operation
  • Maintenance-free due to self-lubricating high-performance polymers from igus®
  • Lightweight components such as plastic and aluminium
Technical data
Accessories
Downloads

Application Assistance

For further questions or product information, please contact:

Photo
Matt Mowry

drylin® Product Manager

Email

Customer Service:

Monday to Friday from 8 am - 8 pm

Online:

24h


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH

igus inc headquarters is located at 257 Ferris Ave, Rumford, RI 02916. igus enjoyneering center is located at 2055 Franklin Rd, Bloomfield Twp, MI 48302