Change Language :
Requirements for components used within medical equipment — such as hematology analyzers, also known as blood analyzers, or automated pipettes — are particularly strict. Not only do components need to be hygienic, they often need to function in particularly small spaces. This is why we offer miniature linear actuators and lead screw assemblies that completely eliminate the need for lubricating grease. drylin® miniature actuators and lead screws achieve this with self-lubricating plastic liners that also reduce noise and vibrations, resist corrosion, and extend service life. Custom solutions can even be configured online to ensure the best possible fit for your hematology analyzer or automated pipetting application.
A: Yes, we offer a large variety of miniature actuators. Our actuators can be configured with various materials, lengths, and motor options according to application requirements like speed, load, and accuracy. Our miniature actuators are usually screw-driven. Thanks to our selection of various lead screw dimensions and pitches, we can offer the right speed-load ratio.
A: Our actuators are suitable for all types of handling and positioning applications in laboratory and pipetting automation, for example within hematology analyzers and other blood analysis devices.
A: For such applications, we usually use a mix of metallic components made of stainless steel (304, 316 series) or aluminum in combination with self-lubricating iglide® materials with optimized coefficients of friction.
A: drylin® actuators are self-lubricating, maintenance-free, lighter than ball bearing actuators, corrosion-resistant, and delivered from stock.
A: Our miniature actuators are usually driven by a lead screw, giving them a positioning accuracy of +/-0.1mm.
A: igus® has the world’s largest “motion plastics” test lab where we perform over 15,000 tests per year. Click here for an overview of our test lab, certificates, and seals of approval.
A: You can use our online configuration tool or contact us directly for in-person application support to help choose the ideal linear actuator for your application.
A: Our systems are designed to be modular to meet the needs of most applications using off-the-shelf components.
A: Taking the above values into account, our SLNV actuator with a diameter/pitch ratio of 6.35x2.54 would be suitable. In combination with a NEMA 11 stepper motor, a service life of around 11,000,000 double strokes could be achieved. For similar application support, you can use our online configuration tool or contact us directly.
Whether you're interested in end-to-end, fully assembled solutions or looking to build your own customizable project, let us assist you with a solution based on your specific application and requirements. Contact us via the form below or call us at (800) 521-2747 to discuss your project today!