Change Language :
The new ZLW-1050-ES toothed belt axis made of stainless steel is being added to the igus® toothed belt axis product range. It features a slim design and corrosion resistance. Its axis distance of 50mm makes it extremely compact and ideal for use in small installation spaces, as a single axis or in parallel operation or linear robot structures. The stainless steel makes the ZLW toothed belt axis extremely corrosion-resistant, robust, and suitable for long, maintenance-free operation. The ZLW toothed belt axis linear carriages are equipped with drylin® liners made of iglidur® E7, ensuring good running performance without maintenance. The liners are self-lubricating, so they are very easy to clean. The belt is a neoprene toothed belt with glass fibre reinforcement and an RPP 3M tooth profile. The belt tension can be conveniently adjusted on the carriage. For high-frequency applications such as 24/7 use, suitable linear plain bearings are available for quick bearing replacement (a matter of seconds). The liners can be replaced easily without dismantling the system.