Change Language :
The demands on the z-axis in automation are constantly growing. Precision and lightweight construction are key requirements for efficient pick & place applications. The new GRR with rack and pinion drive is geared precisely to this. Transparent, lightweight construction due to plastic and aluminium. Precision through the use of the new drylin® RW360CM linear plain bearings for more system rigidity. Configurable stroke length up to 1,000mm, load capacity up to 100N.
Besides product presentation, technical data, dimensions and pictures, the new online brochure is enriched with additional information such as the link to the online shop, white papers, blog posts and explanatory videos. The entire catalogue and individual pages can be easily downloaded. The interactive catalogue can also be shared with colleagues via e-mail or social media. Available soon!